The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 181 182 183 184 185 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS4-80J55 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 55 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17944
0
SS4-80J60 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 60 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17945
0
SS4-80J65 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 65 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17946
0
SS4-70HJ32 $0.00 N/A N/A Finished N/A 4 N/A 70 N/A S4K N/A 32 mm N/A 280 mm N/A 288 mm N/A 56 mm N/A
17911
0
SS4-70HJ35 $0.00 N/A N/A Finished N/A 4 N/A 70 N/A S4K N/A 35 mm N/A 280 mm N/A 288 mm N/A 56 mm N/A
17912
0
SS4-70HJ40 $0.00 N/A N/A Finished N/A 4 N/A 70 N/A S4K N/A 40 mm N/A 280 mm N/A 288 mm N/A 56 mm N/A
17913
0
SS4-70HJ45 $0.00 N/A N/A Finished N/A 4 N/A 70 N/A S4K N/A 45 mm N/A 280 mm N/A 288 mm N/A 56 mm N/A
17914
0
SS4-70HJ50 $0.00 N/A N/A Finished N/A 4 N/A 70 N/A S4K N/A 50 mm N/A 280 mm N/A 288 mm N/A 56 mm N/A
17915
0
SS4-70HJ55 $0.00 N/A N/A Finished N/A 4 N/A 70 N/A S4K N/A 55 mm N/A 280 mm N/A 288 mm N/A 56 mm N/A
17916
0
SS4-70HJ60 $0.00 N/A N/A Finished N/A 4 N/A 70 N/A S4K N/A 60 mm N/A 280 mm N/A 288 mm N/A 56 mm N/A
17917
0
SS4-70HJ65 $0.00 N/A N/A Finished N/A 4 N/A 70 N/A S4K N/A 65 mm N/A 280 mm N/A 288 mm N/A 56 mm N/A
17918
0
SS4-80HJ32 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 32 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17930
0
SS4-80HJ35 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 35 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17931
0
SS4-80HJ40 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 40 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17932
0
SS4-80HJ45 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 45 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17933
0
SS4-80HJ50 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 50 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17934
0
SS4-80HJ55 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 55 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17935
0
SS4-80HJ60 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 60 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17936
0
SS4-80HJ65 $0.00 N/A N/A Finished N/A 4 N/A 80 N/A S4K N/A 65 mm N/A 320 mm N/A 328 mm N/A 56 mm N/A
17937
0
SS5-12 $62.16 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 12 N/A S1 N/A 22 mm N/A 60 mm N/A 70 mm N/A 75 mm N/A
17976
62.16
SS5-12H $89.32 N/A N/A Plain N/A 5 N/A 12 N/A S1 N/A 22 mm N/A 60 mm N/A 70 mm N/A 75 mm N/A
17988
89.32
SS5-13 $68.82 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 13 N/A S1 N/A 22 mm N/A 65 mm N/A 75 mm N/A 75 mm N/A
17989
68.82
SS5-13H $95.79 N/A N/A Plain N/A 5 N/A 13 N/A S1 N/A 22 mm N/A 65 mm N/A 75 mm N/A 75 mm N/A
17990
95.79
SS5-14 $75.48 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 14 N/A S1 N/A 22 mm N/A 70 mm N/A 80 mm N/A 75 mm N/A
17992
75.48
SS5-14H $102.23 N/A N/A Plain N/A 5 N/A 14 N/A S1 N/A 22 mm N/A 70 mm N/A 80 mm N/A 75 mm N/A
17993
102.23
Unit of Measure
« 181 182 183 184 185 »