The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 181 182 183 184 185 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-27H $235.75 N/A N/A Plain N/A 5 N/A 27 N/A S1 N/A 25 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18224
235.75
SS5-28 $219.03 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 28 N/A S1 N/A 25 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18246
219.03
SS5-28H $254.06 N/A N/A Plain N/A 5 N/A 28 N/A S1 N/A 25 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18247
254.06
SS5-29 $226.75 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 29 N/A S1 N/A 25 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18269
226.75
SS5-29H $261.72 N/A N/A Plain N/A 5 N/A 29 N/A S1 N/A 25 mm N/A 145 mm N/A 155 mm N/A 75 mm N/A
18270
261.72
SS5-30 $246.17 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 30 N/A S1 N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18294
246.17
SS5-30H $280.78 N/A N/A Plain N/A 5 N/A 30 N/A S1 N/A 25 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18295
280.78
SS5-32 $261.28 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 32 N/A S1 N/A 30 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18321
261.28
SS5-32H $313.57 N/A N/A Plain N/A 5 N/A 32 N/A S1 N/A 30 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18322
313.57
SS5-34 $288.47 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 34 N/A S1 N/A 30 mm N/A 170 mm N/A 180 mm N/A 71 mm N/A
18344
288.47
SS5-34H $340.14 N/A N/A Plain N/A 5 N/A 34 N/A S1 N/A 30 mm N/A 170 mm N/A 180 mm N/A 71 mm N/A
18345
340.14
SS5-35 $294.58 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 35 N/A S1 N/A 30 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18367
294.58
SS5-35H $346.20 N/A N/A Plain N/A 5 N/A 35 N/A S1 N/A 30 mm N/A 175 mm N/A 185 mm N/A 71 mm N/A
18368
346.2
SS5-36 $315.98 N/A N/A Plain N/A 5 N/A 36 N/A S1 N/A 30 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18390
315.98
SS5-36H $367.10 N/A N/A Plain N/A 5 N/A 36 N/A S1 N/A 30 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18391
367.1
SS5-38 $349.76 N/A CAD Icon (for items table) N/A Plain N/A 5 N/A 38 N/A S1 N/A 30 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18413
349.76
SS5-38H $400.21 N/A N/A Plain N/A 5 N/A 38 N/A S1 N/A 30 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18414
400.21
SS5-100S $0.00 N/A N/A Plain N/A 5 N/A 100 N/A S1 N/A 40 mm N/A 500 mm N/A 510 mm N/A 71 mm N/A
17954
0
SS5-110S $0.00 N/A N/A Plain N/A 5 N/A 110 N/A S1 N/A 40 mm N/A 550 mm N/A 560 mm N/A 71 mm N/A
17965
0
SS5-120S $0.00 N/A N/A Plain N/A 5 N/A 120 N/A S1 N/A 40 mm N/A 600 mm N/A 610 mm N/A 71 mm N/A
17977
0
SS5-62S $821.71 N/A N/A Plain N/A 5 N/A 62 N/A S1 N/A 40 mm N/A 310 mm N/A 320 mm N/A 71 mm N/A
18747
821.71
SS5-64S $860.01 N/A N/A Plain N/A 5 N/A 64 N/A S1 N/A 40 mm N/A 320 mm N/A 330 mm N/A 71 mm N/A
18762
860.01
SS5-65S $871.77 N/A N/A Plain N/A 5 N/A 65 N/A S1 N/A 40 mm N/A 325 mm N/A 330 mm N/A 71 mm N/A
18777
871.77
SS5-66S $899.94 N/A N/A Plain N/A 5 N/A 66 N/A S1 N/A 40 mm N/A 330 mm N/A 340 mm N/A 71 mm N/A
18792
899.94
SS5-68S $946.15 N/A N/A Plain N/A 5 N/A 68 N/A S1 N/A 40 mm N/A 340 mm N/A 350 mm N/A 71 mm N/A
18807
946.15
Unit of Measure
« 181 182 183 184 185 »