KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-70S | $999.38 | N/A | N/A Plain | N/A 5 | N/A 70 | N/A S1 | N/A 40 mm | N/A 350 mm | N/A 360 mm | N/A 71 mm |
N/A
18822 |
999.38 |
| SS5-80S | $1,199.33 | N/A | N/A Plain | N/A 5 | N/A 80 | N/A S1 | N/A 40 mm | N/A 400 mm | N/A 410 mm | N/A 71 mm |
N/A
18837 |
1199.33 |
| SS5-90S | $0.00 | N/A | N/A Plain | N/A 5 | N/A 90 | N/A S1 | N/A 40 mm | N/A 450 mm | N/A 410 mm | N/A 71 mm |
N/A
18852 |
0 |
| SS5-13J22 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 13 | N/A S1K | N/A 22 mm | N/A 65 mm | N/A 75 mm | N/A 75 mm |
N/A
17991 |
0 |
| SS5-14J22 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 14 | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 80 mm | N/A 75 mm |
N/A
17997 |
0 |
| SS5-14J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 14 | N/A S1K | N/A 25 mm | N/A 70 mm | N/A 80 mm | N/A 75 mm |
N/A
17998 |
0 |
| SS5-14J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 14 | N/A S1K | N/A 28 mm | N/A 70 mm | N/A 80 mm | N/A 75 mm |
N/A
17999 |
0 |
| SS5-14J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 14 | N/A S1K | N/A 30 mm | N/A 70 mm | N/A 80 mm | N/A 75 mm |
N/A
18000 |
0 |
| SS5-15J22 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S1K | N/A 22 mm | N/A 75 mm | N/A 85 mm | N/A 75 mm |
N/A
18007 |
0 |
| SS5-15J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S1K | N/A 25 mm | N/A 75 mm | N/A 85 mm | N/A 75 mm |
N/A
18008 |
0 |
| SS5-15J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S1K | N/A 28 mm | N/A 75 mm | N/A 85 mm | N/A 75 mm |
N/A
18009 |
0 |
| SS5-15J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S1K | N/A 30 mm | N/A 75 mm | N/A 85 mm | N/A 75 mm |
N/A
18010 |
0 |
| SS5-15J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 15 | N/A S1K | N/A 32 mm | N/A 75 mm | N/A 85 mm | N/A 75 mm |
N/A
18011 |
0 |
| SS5-16J22 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 22 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18019 |
0 |
| SS5-16J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 25 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18020 |
0 |
| SS5-16J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 28 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18021 |
0 |
| SS5-16J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 30 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18022 |
0 |
| SS5-16J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 32 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18023 |
0 |
| SS5-16J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 35 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18024 |
0 |
| SS5-17J22 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 22 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18033 |
0 |
| SS5-17J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 25 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18034 |
0 |
| SS5-17J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 28 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18035 |
0 |
| SS5-17J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 30 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18036 |
0 |
| SS5-17J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 32 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18037 |
0 |
| SS5-17J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 35 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18038 |
0 |