KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1.5-24B | $19.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 24 | N/A S1K | N/A 10 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
12309 |
19.5 |
| SS1.5-24C | $19.41 | N/A | N/A Finished | N/A 1.5 | N/A 24 | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 39 mm | N/A 25 mm |
N/A
12310 |
19.41 |
| SS1.5-25B | $21.24 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S1K | N/A 10 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
12314 |
21.24 |
| SS1.5-25C | $21.15 |
N/A
|
N/A Finished | N/A 1.5 | N/A 25 | N/A S1K | N/A 12 mm | N/A 37.5 mm | N/A 40.5 mm | N/A 25 mm |
N/A
12315 |
21.15 |
| SS1.5-26A | $22.45 |
N/A
|
N/A Finished | N/A 1.5 | N/A 26 | N/A S1K | N/A 12 mm | N/A 39 mm | N/A 42 mm | N/A 25 mm |
N/A
12318 |
22.45 |
| SS1.5-27A | $23.33 |
N/A
|
N/A Finished | N/A 1.5 | N/A 27 | N/A S1K | N/A 12 mm | N/A 40.5 mm | N/A 43.5 mm | N/A 25 mm |
N/A
12322 |
23.33 |
| SS1.5-28A | $23.80 |
N/A
|
N/A Finished | N/A 1.5 | N/A 28 | N/A S1K | N/A 12 mm | N/A 42 mm | N/A 45 mm | N/A 25 mm |
N/A
12326 |
23.8 |
| SS1.5-29A | $24.71 |
N/A
|
N/A Finished | N/A 1.5 | N/A 29 | N/A S1K | N/A 12 mm | N/A 43.5 mm | N/A 46.5 mm | N/A 25 mm |
N/A
12331 |
24.71 |
| SS1.5-30A | $25.25 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 10 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
12336 |
25.25 |
| SS1.5-30B | $25.16 | N/A | N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 12 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
12337 |
25.16 |
| SS1.5-30C | $25.07 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 15 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
12338 |
25.07 |
| SS1.5-30D | $24.98 |
N/A
|
N/A Finished | N/A 1.5 | N/A 30 | N/A S1K | N/A 16 mm | N/A 45 mm | N/A 48 mm | N/A 25 mm |
N/A
12339 |
24.98 |
| SS1.5-32A | $27.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 10 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
12344 |
27.5 |
| SS1.5-32B | $27.50 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 12 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
12345 |
27.5 |
| SS1.5-32C | $27.32 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 15 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
12346 |
27.32 |
| SS1.5-32D | $27.32 |
N/A
|
N/A Finished | N/A 1.5 | N/A 32 | N/A S1K | N/A 16 mm | N/A 48 mm | N/A 51 mm | N/A 25 mm |
N/A
12347 |
27.32 |
| SS1.5-34A | $27.96 | N/A | N/A Finished | N/A 1.5 | N/A 34 | N/A S1K | N/A 12 mm | N/A 51 mm | N/A 54 mm | N/A 25 mm |
N/A
12355 |
27.96 |
| SS1.5-35A | $29.59 |
N/A
|
N/A Finished | N/A 1.5 | N/A 35 | N/A S1K | N/A 12 mm | N/A 52.5 mm | N/A 55.5 mm | N/A 25 mm |
N/A
12364 |
29.59 |
| SS1.5-36A | $30.23 | N/A | N/A Finished | N/A 1.5 | N/A 36 | N/A S1K | N/A 12 mm | N/A 54 mm | N/A 57 mm | N/A 25 mm |
N/A
12374 |
30.23 |
| SS1.5-38A | $32.57 |
N/A
|
N/A Finished | N/A 1.5 | N/A 38 | N/A S1K | N/A 15 mm | N/A 57 mm | N/A 60 mm | N/A 25 mm |
N/A
12385 |
32.57 |
| SS1.5-40A | $33.30 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 12 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
12395 |
33.3 |
| SS1.5-40B | $33.12 |
N/A
|
N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 15 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
12396 |
33.12 |
| SS1.5-40C | $33.12 | N/A | N/A Finished | N/A 1.5 | N/A 40 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 63 mm | N/A 25 mm |
N/A
12397 |
33.12 |
| SS1.5-42J12 | $50.14 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 12 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12424 |
50.14 |
| SS1.5-42J14 | $66.14 |
N/A
|
N/A Finished | N/A 1.5 | N/A 42 | N/A S1K | N/A 14 mm | N/A 63 mm | N/A 66 mm | N/A 25 mm |
N/A
12425 |
66.14 |