The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 186 187 188 189 190 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-25J60 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 60 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18198
0
SS5-25J65 $0.00 N/A N/A Finished N/A 5 N/A 25 N/A S1K N/A 65 mm N/A 125 mm N/A 135 mm N/A 75 mm N/A
18199
0
SS5-26J25 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 25 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18212
0
SS5-26J28 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 28 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18213
0
SS5-26J30 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 30 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18214
0
SS5-26J32 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 32 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18215
0
SS5-26J35 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 35 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18216
0
SS5-26J40 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 40 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18217
0
SS5-26J45 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 45 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18218
0
SS5-26J50 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 50 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18219
0
SS5-26J55 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 55 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18220
0
SS5-26J60 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 60 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18221
0
SS5-26J65 $0.00 N/A N/A Finished N/A 5 N/A 26 N/A S1K N/A 65 mm N/A 130 mm N/A 140 mm N/A 75 mm N/A
18222
0
SS5-27J25 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 25 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18235
0
SS5-27J28 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 28 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18236
0
SS5-27J30 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 30 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18237
0
SS5-27J32 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 32 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18238
0
SS5-27J35 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 35 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18239
0
SS5-27J40 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 40 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18240
0
SS5-27J45 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 45 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18241
0
SS5-27J50 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 50 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18242
0
SS5-27J55 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 55 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18243
0
SS5-27J60 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 60 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18244
0
SS5-27J65 $0.00 N/A N/A Finished N/A 5 N/A 27 N/A S1K N/A 65 mm N/A 135 mm N/A 145 mm N/A 75 mm N/A
18245
0
SS5-28J25 $0.00 N/A N/A Finished N/A 5 N/A 28 N/A S1K N/A 25 mm N/A 140 mm N/A 150 mm N/A 75 mm N/A
18258
0
Unit of Measure
« 186 187 188 189 190 »