KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-28J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 28 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18259 |
0 |
| SS5-28J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 30 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18260 |
0 |
| SS5-28J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 32 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18261 |
0 |
| SS5-28J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 35 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18262 |
0 |
| SS5-28J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 40 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18263 |
0 |
| SS5-28J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 45 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18264 |
0 |
| SS5-28J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 50 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18265 |
0 |
| SS5-28J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 55 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18266 |
0 |
| SS5-28J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 60 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18267 |
0 |
| SS5-28J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 28 | N/A S1K | N/A 65 mm | N/A 140 mm | N/A 150 mm | N/A 75 mm |
N/A
18268 |
0 |
| SS5-29J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 25 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18282 |
0 |
| SS5-29J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 28 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18283 |
0 |
| SS5-29J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 30 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18284 |
0 |
| SS5-29J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 32 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18285 |
0 |
| SS5-29J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 35 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18286 |
0 |
| SS5-29J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 40 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18287 |
0 |
| SS5-29J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 45 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18288 |
0 |
| SS5-29J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 50 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18289 |
0 |
| SS5-29J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 55 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18290 |
0 |
| SS5-29J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 60 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18291 |
0 |
| SS5-29J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 65 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18292 |
0 |
| SS5-29J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 29 | N/A S1K | N/A 70 mm | N/A 145 mm | N/A 155 mm | N/A 75 mm |
N/A
18293 |
0 |
| SS5-30J25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 25 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18308 |
0 |
| SS5-30J28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 28 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18309 |
0 |
| SS5-30J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 30 | N/A S1K | N/A 30 mm | N/A 150 mm | N/A 160 mm | N/A 75 mm |
N/A
18310 |
0 |