The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 191 192 193 194 195 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-30J32 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 32 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18311
0
SS5-30J35 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 35 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18312
0
SS5-30J40 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 40 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18313
0
SS5-30J45 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 45 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18314
0
SS5-30J50 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 50 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18315
0
SS5-30J55 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 55 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18316
0
SS5-30J60 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 60 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18317
0
SS5-30J65 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 65 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18318
0
SS5-30J70 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 70 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18319
0
SS5-30J75 $0.00 N/A N/A Finished N/A 5 N/A 30 N/A S1K N/A 75 mm N/A 150 mm N/A 160 mm N/A 75 mm N/A
18320
0
SS5-32J30 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 30 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18333
0
SS5-32J32 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 32 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18334
0
SS5-32J35 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 35 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18335
0
SS5-32J40 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 40 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18336
0
SS5-32J45 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 45 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18337
0
SS5-32J50 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 50 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18338
0
SS5-32J55 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 55 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18339
0
SS5-32J60 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 60 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18340
0
SS5-32J65 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 65 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18341
0
SS5-32J70 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 70 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18342
0
SS5-32J75 $0.00 N/A N/A Finished N/A 5 N/A 32 N/A S1K N/A 75 mm N/A 160 mm N/A 170 mm N/A 71 mm N/A
18343
0
SS5-34J30 $0.00 N/A N/A Finished N/A 5 N/A 34 N/A S1K N/A 30 mm N/A 170 mm N/A 180 mm N/A 71 mm N/A
18356
0
SS5-34J32 $0.00 N/A N/A Finished N/A 5 N/A 34 N/A S1K N/A 32 mm N/A 170 mm N/A 180 mm N/A 71 mm N/A
18357
0
SS5-34J35 $0.00 N/A N/A Finished N/A 5 N/A 34 N/A S1K N/A 35 mm N/A 170 mm N/A 180 mm N/A 71 mm N/A
18358
0
SS5-34J40 $0.00 N/A N/A Finished N/A 5 N/A 34 N/A S1K N/A 40 mm N/A 170 mm N/A 180 mm N/A 71 mm N/A
18359
0
Unit of Measure
« 191 192 193 194 195 »