KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-34J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 45 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18360 |
0 |
| SS5-34J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 50 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18361 |
0 |
| SS5-34J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 55 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18362 |
0 |
| SS5-34J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 60 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18363 |
0 |
| SS5-34J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 65 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18364 |
0 |
| SS5-34J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 70 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18365 |
0 |
| SS5-34J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 34 | N/A S1K | N/A 75 mm | N/A 170 mm | N/A 180 mm | N/A 71 mm |
N/A
18366 |
0 |
| SS5-35J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 30 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18379 |
0 |
| SS5-35J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 32 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18380 |
0 |
| SS5-35J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 35 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18381 |
0 |
| SS5-35J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 40 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18382 |
0 |
| SS5-35J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 45 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18383 |
0 |
| SS5-35J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 50 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18384 |
0 |
| SS5-35J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 55 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18385 |
0 |
| SS5-35J60 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 60 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18386 |
0 |
| SS5-35J65 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 65 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18387 |
0 |
| SS5-35J70 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 70 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18388 |
0 |
| SS5-35J75 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 35 | N/A S1K | N/A 75 mm | N/A 175 mm | N/A 185 mm | N/A 71 mm |
N/A
18389 |
0 |
| SS5-36J30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 30 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18402 |
0 |
| SS5-36J32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 32 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18403 |
0 |
| SS5-36J35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 35 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18404 |
0 |
| SS5-36J40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 40 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18405 |
0 |
| SS5-36J45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 45 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18406 |
0 |
| SS5-36J50 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 50 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18407 |
0 |
| SS5-36J55 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 36 | N/A S1K | N/A 55 mm | N/A 180 mm | N/A 190 mm | N/A 71 mm |
N/A
18408 |
0 |