The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 191 192 193 194 195 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-36J60 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 60 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18409
0
SS5-36J65 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 65 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18410
0
SS5-36J70 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 70 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18411
0
SS5-36J75 $0.00 N/A N/A Finished N/A 5 N/A 36 N/A S1K N/A 75 mm N/A 180 mm N/A 190 mm N/A 71 mm N/A
18412
0
SS5-38J30 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 30 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18425
0
SS5-38J32 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 32 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18426
0
SS5-38J35 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 35 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18427
0
SS5-38J40 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 40 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18428
0
SS5-38J45 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 45 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18429
0
SS5-38J50 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 50 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18430
0
SS5-38J55 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 55 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18431
0
SS5-38J60 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 60 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18432
0
SS5-38J65 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 65 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18433
0
SS5-38J70 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 70 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18434
0
SS5-38J75 $0.00 N/A N/A Finished N/A 5 N/A 38 N/A S1K N/A 75 mm N/A 190 mm N/A 200 mm N/A 71 mm N/A
18435
0
SS5-14HJ25 $0.00 N/A N/A Finished N/A 5 N/A 14 N/A S1K N/A 25 mm N/A 70 mm N/A 80 mm N/A 75 mm N/A
17994
0
SS5-14HJ28 $0.00 N/A N/A Finished N/A 5 N/A 14 N/A S1K N/A 28 mm N/A 70 mm N/A 80 mm N/A 75 mm N/A
17995
0
SS5-14HJ30 $0.00 N/A N/A Finished N/A 5 N/A 14 N/A S1K N/A 30 mm N/A 70 mm N/A 80 mm N/A 75 mm N/A
17996
0
SS5-15HJ25 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S1K N/A 25 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18003
0
SS5-15HJ28 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S1K N/A 28 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18004
0
SS5-15HJ30 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S1K N/A 30 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18005
0
SS5-15HJ32 $0.00 N/A N/A Finished N/A 5 N/A 15 N/A S1K N/A 32 mm N/A 75 mm N/A 85 mm N/A 75 mm N/A
18006
0
SS5-16HJ25 $0.00 N/A N/A Finished N/A 5 N/A 16 N/A S1K N/A 25 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18014
0
SS5-16HJ28 $0.00 N/A N/A Finished N/A 5 N/A 16 N/A S1K N/A 28 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18015
0
SS5-16HJ30 $0.00 N/A N/A Finished N/A 5 N/A 16 N/A S1K N/A 30 mm N/A 80 mm N/A 90 mm N/A 75 mm N/A
18016
0
Unit of Measure
« 191 192 193 194 195 »