KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS5-16HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 32 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18017 |
0 |
| SS5-16HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 16 | N/A S1K | N/A 35 mm | N/A 80 mm | N/A 90 mm | N/A 75 mm |
N/A
18018 |
0 |
| SS5-17HJ25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 25 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18027 |
0 |
| SS5-17HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 28 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18028 |
0 |
| SS5-17HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 30 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18029 |
0 |
| SS5-17HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 32 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18030 |
0 |
| SS5-17HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 35 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18031 |
0 |
| SS5-17HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 17 | N/A S1K | N/A 40 mm | N/A 85 mm | N/A 95 mm | N/A 75 mm |
N/A
18032 |
0 |
| SS5-18HJ25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18042 |
0 |
| SS5-18HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18043 |
0 |
| SS5-18HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18044 |
0 |
| SS5-18HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18045 |
0 |
| SS5-18HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 35 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18046 |
0 |
| SS5-18HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 18 | N/A S1K | N/A 40 mm | N/A 90 mm | N/A 100 mm | N/A 75 mm |
N/A
18047 |
0 |
| SS5-19HJ25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 25 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18057 |
0 |
| SS5-19HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 28 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18058 |
0 |
| SS5-19HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 30 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18059 |
0 |
| SS5-19HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 32 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18060 |
0 |
| SS5-19HJ35 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 35 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18061 |
0 |
| SS5-19HJ40 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 40 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18062 |
0 |
| SS5-19HJ45 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 19 | N/A S1K | N/A 45 mm | N/A 95 mm | N/A 105 mm | N/A 75 mm |
N/A
18063 |
0 |
| SS5-20HJ25 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 25 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18074 |
0 |
| SS5-20HJ28 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 28 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18075 |
0 |
| SS5-20HJ30 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 30 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18076 |
0 |
| SS5-20HJ32 | $0.00 | N/A | N/A Finished | N/A 5 | N/A 20 | N/A S1K | N/A 32 mm | N/A 100 mm | N/A 110 mm | N/A 75 mm |
N/A
18077 |
0 |