The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 196 197 198 199 200 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS5-20HJ35 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S1K N/A 35 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
18078
0
SS5-20HJ40 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S1K N/A 40 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
18079
0
SS5-20HJ45 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S1K N/A 45 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
18080
0
SS5-20HJ50 $0.00 N/A N/A Finished N/A 5 N/A 20 N/A S1K N/A 50 mm N/A 100 mm N/A 110 mm N/A 75 mm N/A
18081
0
SS5-21HJ28 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 28 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18093
0
SS5-21HJ30 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 30 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18094
0
SS5-21HJ32 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 32 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18095
0
SS5-21HJ35 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 35 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18096
0
SS5-21HJ40 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 40 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18097
0
SS5-21HJ45 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 45 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18098
0
SS5-21HJ50 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 50 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18099
0
SS5-21HJ55 $0.00 N/A N/A Finished N/A 5 N/A 21 N/A S1K N/A 55 mm N/A 105 mm N/A 115 mm N/A 75 mm N/A
18100
0
SS5-22HJ28 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 28 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18112
0
SS5-22HJ30 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 30 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18113
0
SS5-22HJ32 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 32 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18114
0
SS5-22HJ35 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 35 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18115
0
SS5-22HJ40 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 40 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18116
0
SS5-22HJ45 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 45 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18117
0
SS5-22HJ50 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 50 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18118
0
SS5-22HJ55 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 55 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18119
0
SS5-22HJ60 $0.00 N/A N/A Finished N/A 5 N/A 22 N/A S1K N/A 60 mm N/A 110 mm N/A 120 mm N/A 75 mm N/A
18120
0
SS5-23HJ28 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 28 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18133
0
SS5-23HJ30 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 30 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18134
0
SS5-23HJ32 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 32 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18135
0
SS5-23HJ35 $0.00 N/A N/A Finished N/A 5 N/A 23 N/A S1K N/A 35 mm N/A 115 mm N/A 125 mm N/A 75 mm N/A
18136
0
Unit of Measure
« 196 197 198 199 200 »