The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS0.5-54A $17.13 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 54 N/A S1T N/A 5 mm N/A 27 mm N/A 28 mm N/A 12 mm N/A
11891
17.13
SS0.5-55A $17.14 N/A N/A Plain N/A 0.5 N/A 55 N/A S1T N/A 5 mm N/A 27.5 mm N/A 28.5 mm N/A 12 mm N/A
11892
17.14
SS0.5-56A $17.14 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 56 N/A S1T N/A 5 mm N/A 28 mm N/A 29 mm N/A 12 mm N/A
11893
17.14
SS0.5-58A $17.16 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 58 N/A S1T N/A 5 mm N/A 29 mm N/A 30 mm N/A 12 mm N/A
11894
17.16
SS0.5-60A $18.10 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 60 N/A S1T N/A 6 mm N/A 30 mm N/A 31 mm N/A 12 mm N/A
11895
18.1
SS0.5-60B $18.07 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 60 N/A S1T N/A 8 mm N/A 30 mm N/A 31 mm N/A 12 mm N/A
11896
18.07
SS0.5-62A $18.42 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 62 N/A S1T N/A 6 mm N/A 31 mm N/A 32 mm N/A 12 mm N/A
11897
18.42
SS0.5-64A $19.27 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 64 N/A S1T N/A 6 mm N/A 32 mm N/A 33 mm N/A 12 mm N/A
11898
19.27
SS0.5-65A $19.28 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 65 N/A S1T N/A 6 mm N/A 32.5 mm N/A 33.5 mm N/A 12 mm N/A
11899
19.28
SS0.5-66A $19.29 N/A N/A Plain N/A 0.5 N/A 66 N/A S1T N/A 6 mm N/A 33 mm N/A 34 mm N/A 12 mm N/A
11900
19.29
SS0.5-68A $19.87 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 68 N/A S1T N/A 6 mm N/A 34 mm N/A 35 mm N/A 12 mm N/A
11901
19.87
SS0.5-70A $20.16 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 70 N/A S1T N/A 6 mm N/A 35 mm N/A 36 mm N/A 12 mm N/A
11902
20.16
SS0.5-70B $20.13 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 70 N/A S1T N/A 8 mm N/A 35 mm N/A 36 mm N/A 12 mm N/A
11903
20.13
SS0.5-72A $20.63 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 72 N/A S1T N/A 6 mm N/A 36 mm N/A 37 mm N/A 12 mm N/A
11904
20.63
SS0.5-75A $20.80 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 75 N/A S1T N/A 6 mm N/A 37.5 mm N/A 38.5 mm N/A 12 mm N/A
11905
20.8
SS0.5-76A $20.92 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 76 N/A S1T N/A 6 mm N/A 38 mm N/A 39 mm N/A 12 mm N/A
11906
20.92
SS0.5-80A $21.68 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 80 N/A S1T N/A 6 mm N/A 40 mm N/A 41 mm N/A 12 mm N/A
11907
21.68
SS0.5-80B $21.66 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 80 N/A S1T N/A 8 mm N/A 40 mm N/A 41 mm N/A 12 mm N/A
11908
21.66
SS0.5-84A $22.12 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 84 N/A S1T N/A 8 mm N/A 42 mm N/A 43 mm N/A 12 mm N/A
11909
22.12
SS0.5-85A $22.27 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 85 N/A S1T N/A 8 mm N/A 42.5 mm N/A 43.5 mm N/A 12 mm N/A
11910
22.27
SS0.5-88A $22.60 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 88 N/A S1T N/A 8 mm N/A 44 mm N/A 45 mm N/A 12 mm N/A
11911
22.6
SS0.5-90A $23.32 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 90 N/A S1T N/A 8 mm N/A 45 mm N/A 46 mm N/A 12 mm N/A
11912
23.32
SS0.5-95A $23.66 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 95 N/A S1T N/A 8 mm N/A 47.5 mm N/A 48.5 mm N/A 12 mm N/A
11913
23.66
SS0.5-96A $27.12 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 96 N/A S1T N/A 8 mm N/A 48 mm N/A 49 mm N/A 12 mm N/A
11914
27.12
SS0.5-15A $9.75 N/A CAD Icon (for items table) N/A Plain N/A 0.5 N/A 15 N/A S3T N/A 3 mm N/A 7.5 mm N/A 8.5 mm N/A 16 mm N/A
11855
9.75
Unit of Measure
1 2 3 4 5 »