The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 16 17 18 19 20 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1.5-42J15 $66.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 15 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12426
66.14
SS1.5-42J16 $66.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 16 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12427
66.14
SS1.5-42J17 $66.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 17 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12428
66.14
SS1.5-42J18 $66.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 18 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12429
66.14
SS1.5-42J19 $66.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 19 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12430
66.14
SS1.5-42J20 $66.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 20 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12431
66.14
SS1.5-42J22 $66.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 22 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12432
66.14
SS1.5-42J25 $66.14 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 42 N/A S1K N/A 25 mm N/A 63 mm N/A 66 mm N/A 25 mm N/A
12433
66.14
SS1.5-44J12 $54.68 N/A N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 12 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12452
54.68
SS1.5-44J14 $67.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 14 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12453
67.77
SS1.5-44J15 $67.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 15 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12454
67.77
SS1.5-44J16 $67.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 16 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12455
67.77
SS1.5-44J17 $67.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 17 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12456
67.77
SS1.5-44J18 $67.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 18 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12457
67.77
SS1.5-44J19 $67.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 19 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12458
67.77
SS1.5-44J20 $67.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 20 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12459
67.77
SS1.5-44J22 $67.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 22 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12460
67.77
SS1.5-44J25 $67.77 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 44 N/A S1K N/A 25 mm N/A 66 mm N/A 69 mm N/A 25 mm N/A
12461
67.77
SS1.5-45J12 $54.79 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 12 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12480
54.79
SS1.5-45J14 $70.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 14 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12481
70.73
SS1.5-45J15 $70.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 15 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12482
70.73
SS1.5-45J16 $70.73 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 16 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12483
70.73
SS1.5-45J17 $70.73 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 17 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12484
70.73
SS1.5-45J18 $67.88 N/A CAD Icon (for items table) N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 18 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12485
67.88
SS1.5-45J19 $67.88 N/A N/A Finished N/A 1.5 N/A 45 N/A S1K N/A 19 mm N/A 67.5 mm N/A 70.5 mm N/A 25 mm N/A
12486
67.88
Unit of Measure
« 16 17 18 19 20 »