KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS0.5-16A | $9.75 | N/A | N/A Plain | N/A 0.5 | N/A 16 | N/A S3T | N/A 3 mm | N/A 8 mm | N/A 9 mm | N/A 16 mm |
N/A
11856 |
9.75 |
| SS0.5-17A | $9.76 |
N/A
|
N/A Plain | N/A 0.5 | N/A 17 | N/A S3T | N/A 3 mm | N/A 8.5 mm | N/A 9.5 mm | N/A 16 mm |
N/A
11857 |
9.76 |
| SS0.5-18A | $10.67 |
N/A
|
N/A Plain | N/A 0.5 | N/A 18 | N/A S3T | N/A 4 mm | N/A 9 mm | N/A 10 mm | N/A 16 mm |
N/A
11858 |
10.67 |
| SS0.5-19A | $10.68 |
N/A
|
N/A Plain | N/A 0.5 | N/A 19 | N/A S3T | N/A 4 mm | N/A 9.5 mm | N/A 10.5 mm | N/A 16 mm |
N/A
11859 |
10.68 |
| SS0.5-20A | $10.70 |
N/A
|
N/A Plain | N/A 0.5 | N/A 20 | N/A S3T | N/A 3 mm | N/A 10 mm | N/A 11 mm | N/A 16 mm |
N/A
11860 |
10.7 |
| SS0.5-20B | $10.69 |
N/A
|
N/A Plain | N/A 0.5 | N/A 20 | N/A S3T | N/A 4 mm | N/A 10 mm | N/A 11 mm | N/A 16 mm |
N/A
11861 |
10.69 |
| SS0.5-21A | $10.70 |
N/A
|
N/A Plain | N/A 0.5 | N/A 21 | N/A S3T | N/A 4 mm | N/A 10.5 mm | N/A 11.5 mm | N/A 16 mm |
N/A
11862 |
10.7 |
| SS0.5-22A | $10.98 |
N/A
|
N/A Plain | N/A 0.5 | N/A 22 | N/A S3T | N/A 4 mm | N/A 11 mm | N/A 12 mm | N/A 16 mm |
N/A
11863 |
10.98 |
| SS0.5-23A | $10.99 |
N/A
|
N/A Plain | N/A 0.5 | N/A 23 | N/A S3T | N/A 4 mm | N/A 11.5 mm | N/A 12.5 mm | N/A 16 mm |
N/A
11864 |
10.99 |
| SS0.5-24A | $11.47 |
N/A
|
N/A Plain | N/A 0.5 | N/A 24 | N/A S3T | N/A 4 mm | N/A 12 mm | N/A 13 mm | N/A 16 mm |
N/A
11865 |
11.47 |
| SS0.5-24B | $11.46 | N/A | N/A Plain | N/A 0.5 | N/A 24 | N/A S3T | N/A 5 mm | N/A 12 mm | N/A 13 mm | N/A 16 mm |
N/A
11866 |
11.46 |
| SS0.5-25A | $11.77 |
N/A
|
N/A Plain | N/A 0.5 | N/A 25 | N/A S3T | N/A 4 mm | N/A 12.5 mm | N/A 13.5 mm | N/A 16 mm |
N/A
11867 |
11.77 |
| SS0.5-25B | $11.76 |
N/A
|
N/A Plain | N/A 0.5 | N/A 25 | N/A S3T | N/A 5 mm | N/A 12.5 mm | N/A 13.5 mm | N/A 16 mm |
N/A
11868 |
11.76 |
| SS0.5-26A | $11.79 |
N/A
|
N/A Plain | N/A 0.5 | N/A 26 | N/A S3T | N/A 4 mm | N/A 13 mm | N/A 14 mm | N/A 16 mm |
N/A
11869 |
11.79 |
| SS0.5-27A | $12.53 |
N/A
|
N/A Plain | N/A 0.5 | N/A 27 | N/A S3T | N/A 4 mm | N/A 13.5 mm | N/A 14.5 mm | N/A 16 mm |
N/A
11870 |
12.53 |
| SS0.8-100A | $41.13 |
N/A
|
N/A Plain | N/A 0.8 | N/A 100 | N/A S1T | N/A 8 mm | N/A 80 mm | N/A 81.6 mm | N/A 16 mm |
N/A
11915 |
41.13 |
| SS0.8-105A | $43.09 |
N/A
|
N/A Plain | N/A 0.8 | N/A 105 | N/A S1T | N/A 8 mm | N/A 84 mm | N/A 85.6 mm | N/A 16 mm |
N/A
11916 |
43.09 |
| SS0.8-110A | $45.32 |
N/A
|
N/A Plain | N/A 0.8 | N/A 110 | N/A S1T | N/A 8 mm | N/A 88 mm | N/A 89.6 mm | N/A 16 mm |
N/A
11917 |
45.32 |
| SS0.8-115A | $46.45 |
N/A
|
N/A Plain | N/A 0.8 | N/A 115 | N/A S1T | N/A 8 mm | N/A 92 mm | N/A 93.6 mm | N/A 16 mm |
N/A
11918 |
46.45 |
| SS0.8-120A | $48.63 |
N/A
|
N/A Plain | N/A 0.8 | N/A 120 | N/A S1T | N/A 8 mm | N/A 96 mm | N/A 97.6 mm | N/A 16 mm |
N/A
11919 |
48.63 |
| SS0.8-19A | $13.24 |
N/A
|
N/A Plain | N/A 0.8 | N/A 19 | N/A S1T | N/A 5 mm | N/A 15.2 mm | N/A 16.8 mm | N/A 16 mm |
N/A
11924 |
13.24 |
| SS0.8-20A | $13.26 |
N/A
|
N/A Plain | N/A 0.8 | N/A 20 | N/A S1T | N/A 5 mm | N/A 16 mm | N/A 17.6 mm | N/A 16 mm |
N/A
11925 |
13.26 |
| SS0.8-20B | $13.25 | N/A | N/A Plain | N/A 0.8 | N/A 20 | N/A S1T | N/A 6 mm | N/A 16 mm | N/A 17.6 mm | N/A 16 mm |
N/A
11926 |
13.25 |
| SS0.8-21A | $14.17 |
N/A
|
N/A Plain | N/A 0.8 | N/A 21 | N/A S1T | N/A 6 mm | N/A 16.8 mm | N/A 18.4 mm | N/A 16 mm |
N/A
11927 |
14.17 |
| SS0.8-22A | $14.18 |
N/A
|
N/A Plain | N/A 0.8 | N/A 22 | N/A S1T | N/A 6 mm | N/A 17.6 mm | N/A 19.2 mm | N/A 16 mm |
N/A
11928 |
14.18 |