The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS0.8-23A $15.22 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 23 N/A S1T N/A 6 mm N/A 18.4 mm N/A 20 mm N/A 16 mm N/A
11929
15.22
SS0.8-24A $15.26 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 24 N/A S1T N/A 5 mm N/A 19.2 mm N/A 20.8 mm N/A 16 mm N/A
11930
15.26
SS0.8-24B $15.25 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 24 N/A S1T N/A 6 mm N/A 19.2 mm N/A 20.8 mm N/A 16 mm N/A
11931
15.25
SS0.8-25A $15.27 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 25 N/A S1T N/A 5 mm N/A 20 mm N/A 21.6 mm N/A 16 mm N/A
11932
15.27
SS0.8-25B $15.26 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 25 N/A S1T N/A 6 mm N/A 20 mm N/A 21.6 mm N/A 16 mm N/A
11933
15.26
SS0.8-26A $15.58 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 26 N/A S1T N/A 6 mm N/A 20.8 mm N/A 22.4 mm N/A 16 mm N/A
11934
15.58
SS0.8-27A $15.60 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 27 N/A S1T N/A 6 mm N/A 21.6 mm N/A 23.2 mm N/A 16 mm N/A
11935
15.6
SS0.8-28A $15.90 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 28 N/A S1T N/A 6 mm N/A 22.4 mm N/A 24 mm N/A 16 mm N/A
11936
15.9
SS0.8-29A $15.94 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 29 N/A S1T N/A 6 mm N/A 23.2 mm N/A 24.8 mm N/A 16 mm N/A
11937
15.94
SS0.8-30A $16.13 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 30 N/A S1T N/A 5 mm N/A 24 mm N/A 25.6 mm N/A 16 mm N/A
11938
16.13
SS0.8-30B $16.12 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 30 N/A S1T N/A 6 mm N/A 24 mm N/A 25.6 mm N/A 16 mm N/A
11939
16.12
SS0.8-30C $16.09 N/A N/A Plain N/A 0.8 N/A 30 N/A S1T N/A 8 mm N/A 24 mm N/A 25.6 mm N/A 16 mm N/A
11940
16.09
SS0.8-32A $16.33 N/A N/A Plain N/A 0.8 N/A 32 N/A S1T N/A 6 mm N/A 25.6 mm N/A 27.2 mm N/A 16 mm N/A
11941
16.33
SS0.8-34A $17.21 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 34 N/A S1T N/A 6 mm N/A 27.2 mm N/A 28.8 mm N/A 16 mm N/A
11942
17.21
SS0.8-35A $17.29 N/A N/A Plain N/A 0.8 N/A 35 N/A S1T N/A 6 mm N/A 28 mm N/A 29.6 mm N/A 16 mm N/A
11943
17.29
SS0.8-36A $18.32 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 36 N/A S1T N/A 6 mm N/A 28.8 mm N/A 30.4 mm N/A 16 mm N/A
11944
18.32
SS0.8-38A $18.65 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 38 N/A S1T N/A 6 mm N/A 30.4 mm N/A 32 mm N/A 16 mm N/A
11945
18.65
SS0.8-40A $19.18 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 40 N/A S1T N/A 6 mm N/A 32 mm N/A 33.6 mm N/A 16 mm N/A
11946
19.18
SS0.8-40B $19.14 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 40 N/A S1T N/A 8 mm N/A 32 mm N/A 33.6 mm N/A 16 mm N/A
11947
19.14
SS0.8-42A $19.82 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 42 N/A S1T N/A 6 mm N/A 33.6 mm N/A 35.2 mm N/A 16 mm N/A
11948
19.82
SS0.8-44A $20.00 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 44 N/A S1T N/A 6 mm N/A 35.2 mm N/A 36.8 mm N/A 16 mm N/A
11949
20
SS0.8-45A $20.03 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 45 N/A S1T N/A 6 mm N/A 36 mm N/A 37.6 mm N/A 16 mm N/A
11950
20.03
SS0.8-46A $20.18 N/A N/A Plain N/A 0.8 N/A 46 N/A S1T N/A 6 mm N/A 36.8 mm N/A 38.4 mm N/A 16 mm N/A
11951
20.18
SS0.8-48A $20.70 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 48 N/A S1T N/A 6 mm N/A 38.4 mm N/A 40 mm N/A 16 mm N/A
11952
20.7
SS0.8-50A $21.28 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 50 N/A S1T N/A 6 mm N/A 40 mm N/A 41.6 mm N/A 16 mm N/A
11953
21.28
Unit of Measure
1 2 3 4 5 »