The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
1 2 3 4 5 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS0.8-50B $21.24 N/A N/A Plain N/A 0.8 N/A 50 N/A S1T N/A 8 mm N/A 40 mm N/A 41.6 mm N/A 16 mm N/A
11954
21.24
SS0.8-52A $21.49 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 52 N/A S1T N/A 6 mm N/A 41.6 mm N/A 43.2 mm N/A 16 mm N/A
11955
21.49
SS0.8-54A $21.71 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 54 N/A S1T N/A 6 mm N/A 43.2 mm N/A 44.8 mm N/A 16 mm N/A
11956
21.71
SS0.8-55A $22.04 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 55 N/A S1T N/A 6 mm N/A 44 mm N/A 45.6 mm N/A 16 mm N/A
11957
22.04
SS0.8-56A $22.20 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 56 N/A S1T N/A 6 mm N/A 44.8 mm N/A 46.4 mm N/A 16 mm N/A
11958
22.2
SS0.8-58A $22.79 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 58 N/A S1T N/A 6 mm N/A 46.4 mm N/A 48 mm N/A 16 mm N/A
11959
22.79
SS0.8-60A $23.86 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 60 N/A S1T N/A 6 mm N/A 48 mm N/A 49.6 mm N/A 16 mm N/A
11960
23.86
SS0.8-60B $23.77 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 60 N/A S1T N/A 8 mm N/A 48 mm N/A 49.6 mm N/A 16 mm N/A
11961
23.77
SS0.8-62A $24.08 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 62 N/A S1T N/A 6 mm N/A 49.6 mm N/A 51.2 mm N/A 16 mm N/A
11962
24.08
SS0.8-64A $24.67 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 64 N/A S1T N/A 6 mm N/A 51.2 mm N/A 52.8 mm N/A 16 mm N/A
11963
24.67
SS0.8-65A $25.28 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 65 N/A S1T N/A 6 mm N/A 52 mm N/A 53.6 mm N/A 16 mm N/A
11964
25.28
SS0.8-66A $26.97 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 66 N/A S1T N/A 6 mm N/A 52.8 mm N/A 54.4 mm N/A 16 mm N/A
11965
26.97
SS0.8-68A $27.02 N/A N/A Plain N/A 0.8 N/A 68 N/A S1T N/A 6 mm N/A 54.4 mm N/A 56 mm N/A 16 mm N/A
11966
27.02
SS0.8-70A $28.07 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 70 N/A S1T N/A 6 mm N/A 56 mm N/A 57.6 mm N/A 16 mm N/A
11967
28.07
SS0.8-70B $28.07 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 70 N/A S1T N/A 8 mm N/A 56 mm N/A 57.6 mm N/A 16 mm N/A
11968
28.07
SS0.8-72A $29.38 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 72 N/A S1T N/A 6 mm N/A 57.6 mm N/A 59.2 mm N/A 16 mm N/A
11969
29.38
SS0.8-75A $29.73 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 75 N/A S1T N/A 6 mm N/A 60 mm N/A 61.6 mm N/A 16 mm N/A
11970
29.73
SS0.8-76A $30.64 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 76 N/A S1T N/A 6 mm N/A 60.8 mm N/A 62.4 mm N/A 16 mm N/A
11971
30.64
SS0.8-80A $32.57 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 80 N/A S1T N/A 6 mm N/A 64 mm N/A 65.6 mm N/A 16 mm N/A
11972
32.57
SS0.8-80B $32.48 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 80 N/A S1T N/A 8 mm N/A 64 mm N/A 65.6 mm N/A 16 mm N/A
11973
32.48
SS0.8-84A $33.74 N/A N/A Plain N/A 0.8 N/A 84 N/A S1T N/A 8 mm N/A 67.2 mm N/A 68.8 mm N/A 16 mm N/A
11974
33.74
SS0.8-85A $35.30 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 85 N/A S1T N/A 8 mm N/A 68 mm N/A 69.6 mm N/A 16 mm N/A
11975
35.3
SS0.8-88A $36.40 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 88 N/A S1T N/A 8 mm N/A 70.4 mm N/A 72 mm N/A 16 mm N/A
11976
36.4
SS0.8-90A $37.04 N/A N/A Plain N/A 0.8 N/A 90 N/A S1T N/A 8 mm N/A 72 mm N/A 73.6 mm N/A 16 mm N/A
11977
37.04
SS0.8-95A $39.02 N/A CAD Icon (for items table) N/A Plain N/A 0.8 N/A 95 N/A S1T N/A 8 mm N/A 76 mm N/A 77.6 mm N/A 16 mm N/A
11978
39.02
Unit of Measure
1 2 3 4 5 »