KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS0.8-96A | $39.19 |
N/A
|
N/A Plain | N/A 0.8 | N/A 96 | N/A S1T | N/A 8 mm | N/A 76.8 mm | N/A 78.4 mm | N/A 16 mm |
N/A
11979 |
39.19 |
| SS0.8-15A | $11.81 |
N/A
|
N/A Plain | N/A 0.8 | N/A 15 | N/A S3T | N/A 5 mm | N/A 12 mm | N/A 13.6 mm | N/A 22 mm |
N/A
11920 |
11.81 |
| SS0.8-16A | $11.83 | N/A | N/A Plain | N/A 0.8 | N/A 16 | N/A S3T | N/A 5 mm | N/A 12.8 mm | N/A 14.4 mm | N/A 22 mm |
N/A
11921 |
11.83 |
| SS0.8-17A | $12.76 |
N/A
|
N/A Plain | N/A 0.8 | N/A 17 | N/A S3T | N/A 5 mm | N/A 13.6 mm | N/A 15.2 mm | N/A 22 mm |
N/A
11922 |
12.76 |
| SS0.8-18A | $12.79 |
N/A
|
N/A Plain | N/A 0.8 | N/A 18 | N/A S3T | N/A 5 mm | N/A 14.4 mm | N/A 16 mm | N/A 22 mm |
N/A
11923 |
12.79 |
| SS1-100 | $45.32 |
N/A
|
N/A Plain | N/A 1 | N/A 100 | N/A S1 | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
11980 |
45.32 |
| SS1-100H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 100 | N/A S1 | N/A 10 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
11984 |
0 |
| SS1-110 | $52.57 |
N/A
|
N/A Plain | N/A 1 | N/A 110 | N/A S1 | N/A 15 mm | N/A 110 mm | N/A 112 mm | N/A 20 mm |
N/A
11985 |
52.57 |
| SS1-110H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 110 | N/A S1 | N/A 15 mm | N/A 110 mm | N/A 112 mm | N/A 20 mm |
N/A
11987 |
0 |
| SS1-120 | $59.20 |
N/A
|
N/A Plain | N/A 1 | N/A 120 | N/A S1 | N/A 15 mm | N/A 120 mm | N/A 122 mm | N/A 20 mm |
N/A
11988 |
59.2 |
| SS1-120H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 120 | N/A S1 | N/A 15 mm | N/A 120 mm | N/A 122 mm | N/A 20 mm |
N/A
11991 |
0 |
| SS1-150 | $93.18 |
N/A
|
N/A Plain | N/A 1 | N/A 150 | N/A S1 | N/A 20 mm | N/A 150 mm | N/A 152 mm | N/A 20 mm |
N/A
11993 |
93.18 |
| SS1-150H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 150 | N/A S1 | N/A 20 mm | N/A 150 mm | N/A 152 mm | N/A 20 mm |
N/A
11994 |
0 |
| SS1-20 | $9.22 |
N/A
|
N/A Plain | N/A 1 | N/A 20 | N/A S1 | N/A 8 mm | N/A 20 mm | N/A 22 mm | N/A 20 mm |
N/A
12012 |
9.22 |
| SS1-200 | $145.98 |
N/A
|
N/A Plain | N/A 1 | N/A 200 | N/A S1 | N/A 20 mm | N/A 200 mm | N/A 202 mm | N/A 20 mm |
N/A
12013 |
145.98 |
| SS1-200H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 200 | N/A S1 | N/A 20 mm | N/A 200 mm | N/A 202 mm | N/A 20 mm |
N/A
12014 |
0 |
| SS1-20H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 20 | N/A S1 | N/A 8 mm | N/A 20 mm | N/A 22 mm | N/A 20 mm |
N/A
12018 |
0 |
| SS1-21 | $9.43 |
N/A
|
N/A Plain | N/A 1 | N/A 21 | N/A S1 | N/A 6 mm | N/A 21 mm | N/A 23 mm | N/A 20 mm |
N/A
12019 |
9.43 |
| SS1-21H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 21 | N/A S1 | N/A 6 mm | N/A 21 mm | N/A 23 mm | N/A 20 mm |
N/A
12021 |
0 |
| SS1-22 | $9.61 |
N/A
|
N/A Plain | N/A 1 | N/A 22 | N/A S1 | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 20 mm |
N/A
12022 |
9.61 |
| SS1-22H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 22 | N/A S1 | N/A 8 mm | N/A 22 mm | N/A 24 mm | N/A 20 mm |
N/A
12024 |
0 |
| SS1-23 | $9.64 |
N/A
|
N/A Plain | N/A 1 | N/A 23 | N/A S1 | N/A 8 mm | N/A 23 mm | N/A 25 mm | N/A 20 mm |
N/A
12025 |
9.64 |
| SS1-23H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 23 | N/A S1 | N/A 8 mm | N/A 23 mm | N/A 25 mm | N/A 20 mm |
N/A
12027 |
0 |
| SS1-24 | $9.85 |
N/A
|
N/A Plain | N/A 1 | N/A 24 | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 20 mm |
N/A
12028 |
9.85 |
| SS1-24H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 24 | N/A S1 | N/A 8 mm | N/A 24 mm | N/A 26 mm | N/A 20 mm |
N/A
12032 |
0 |