KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-25 | $9.88 |
N/A
|
N/A Plain | N/A 1 | N/A 25 | N/A S1 | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 20 mm |
N/A
12033 |
9.88 |
| SS1-25H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 25 | N/A S1 | N/A 8 mm | N/A 25 mm | N/A 27 mm | N/A 20 mm |
N/A
12037 |
0 |
| SS1-26 | $10.56 | N/A | N/A Plain | N/A 1 | N/A 26 | N/A S1 | N/A 8 mm | N/A 26 mm | N/A 28 mm | N/A 20 mm |
N/A
12038 |
10.56 |
| SS1-26H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 26 | N/A S1 | N/A 8 mm | N/A 26 mm | N/A 28 mm | N/A 20 mm |
N/A
12041 |
0 |
| SS1-27 | $10.59 |
N/A
|
N/A Plain | N/A 1 | N/A 27 | N/A S1 | N/A 8 mm | N/A 27 mm | N/A 29 mm | N/A 20 mm |
N/A
12042 |
10.59 |
| SS1-27H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 27 | N/A S1 | N/A 8 mm | N/A 27 mm | N/A 29 mm | N/A 20 mm |
N/A
12044 |
0 |
| SS1-28 | $11.36 | N/A | N/A Plain | N/A 1 | N/A 28 | N/A S1 | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 20 mm |
N/A
12045 |
11.36 |
| SS1-28H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 28 | N/A S1 | N/A 8 mm | N/A 28 mm | N/A 30 mm | N/A 20 mm |
N/A
12048 |
0 |
| SS1-29 | $11.75 |
N/A
|
N/A Plain | N/A 1 | N/A 29 | N/A S1 | N/A 8 mm | N/A 29 mm | N/A 31 mm | N/A 20 mm |
N/A
12049 |
11.75 |
| SS1-29H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 29 | N/A S1 | N/A 8 mm | N/A 29 mm | N/A 31 mm | N/A 20 mm |
N/A
12051 |
0 |
| SS1-30 | $11.77 |
N/A
|
N/A Plain | N/A 1 | N/A 30 | N/A S1 | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
12052 |
11.77 |
| SS1-30H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 30 | N/A S1 | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
12057 |
0 |
| SS1-32 | $12.17 |
N/A
|
N/A Plain | N/A 1 | N/A 32 | N/A S1 | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
12058 |
12.17 |
| SS1-32H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 32 | N/A S1 | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
12062 |
0 |
| SS1-34 | $12.99 |
N/A
|
N/A Plain | N/A 1 | N/A 34 | N/A S1 | N/A 10 mm | N/A 34 mm | N/A 36 mm | N/A 20 mm |
N/A
12063 |
12.99 |
| SS1-34H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 34 | N/A S1 | N/A 10 mm | N/A 34 mm | N/A 36 mm | N/A 20 mm |
N/A
12065 |
0 |
| SS1-35 | $13.31 |
N/A
|
N/A Plain | N/A 1 | N/A 35 | N/A S1 | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
12066 |
13.31 |
| SS1-35H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 35 | N/A S1 | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
12069 |
0 |
| SS1-36 | $13.62 |
N/A
|
N/A Plain | N/A 1 | N/A 36 | N/A S1 | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
12070 |
13.62 |
| SS1-36H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 36 | N/A S1 | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
12073 |
0 |
| SS1-38 | $14.67 |
N/A
|
N/A Plain | N/A 1 | N/A 38 | N/A S1 | N/A 10 mm | N/A 38 mm | N/A 40 mm | N/A 20 mm |
N/A
12074 |
14.67 |
| SS1-38H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 38 | N/A S1 | N/A 10 mm | N/A 38 mm | N/A 40 mm | N/A 20 mm |
N/A
12076 |
0 |
| SS1-40 | $15.27 |
N/A
|
N/A Plain | N/A 1 | N/A 40 | N/A S1 | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
12077 |
15.27 |
| SS1-40H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 40 | N/A S1 | N/A 10 mm | N/A 40 mm | N/A 42 mm | N/A 20 mm |
N/A
12081 |
0 |
| SS1-42 | $15.96 |
N/A
|
N/A Plain | N/A 1 | N/A 42 | N/A S1 | N/A 10 mm | N/A 42 mm | N/A 44 mm | N/A 20 mm |
N/A
12082 |
15.96 |