KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2-45HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 19 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14257 |
0 |
| SS2-45HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 20 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14258 |
0 |
| SS2-45HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 22 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14259 |
0 |
| SS2-45HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 25 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14260 |
0 |
| SS2-45HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 28 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14261 |
0 |
| SS2-45HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 30 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14262 |
0 |
| SS2-45HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 45 | N/A S1K | N/A 32 mm | N/A 90 mm | N/A 94 mm | N/A 30 mm |
N/A
14263 |
0 |
| SS2-46HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 16 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14289 |
0 |
| SS2-46HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 17 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14290 |
0 |
| SS2-46HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 18 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14291 |
0 |
| SS2-46HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 19 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14292 |
0 |
| SS2-46HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 20 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14293 |
0 |
| SS2-46HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 22 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14294 |
0 |
| SS2-46HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 25 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14295 |
0 |
| SS2-46HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 28 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14296 |
0 |
| SS2-46HJ30 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 30 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14297 |
0 |
| SS2-46HJ32 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 46 | N/A S1K | N/A 32 mm | N/A 92 mm | N/A 96 mm | N/A 30 mm |
N/A
14298 |
0 |
| SS2-48HJ16 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 16 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14324 |
0 |
| SS2-48HJ17 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 17 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14325 |
0 |
| SS2-48HJ18 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 18 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14326 |
0 |
| SS2-48HJ19 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 19 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14327 |
0 |
| SS2-48HJ20 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 20 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14328 |
0 |
| SS2-48HJ22 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 22 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14329 |
0 |
| SS2-48HJ25 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 25 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14330 |
0 |
| SS2-48HJ28 | $0.00 | N/A | N/A Finished | N/A 2 | N/A 48 | N/A S1K | N/A 28 mm | N/A 96 mm | N/A 100 mm | N/A 30 mm |
N/A
14331 |
0 |