KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-42H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 42 | N/A S1 | N/A 10 mm | N/A 42 mm | N/A 44 mm | N/A 20 mm |
N/A
12084 |
0 |
| SS1-44 | $16.91 |
N/A
|
N/A Finished | N/A 1 | N/A 44 | N/A S1 | N/A 10 mm | N/A 44 mm | N/A 46 mm | N/A 20 mm |
N/A
12085 |
16.91 |
| SS1-44H | $0.00 | N/A | N/A Finished | N/A 1 | N/A 44 | N/A S1 | N/A 10 mm | N/A 44 mm | N/A 46 mm | N/A 20 mm |
N/A
12087 |
0 |
| SS1-45 | $17.16 |
N/A
|
N/A Plain | N/A 1 | N/A 45 | N/A S1 | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
12088 |
17.16 |
| SS1-45H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 45 | N/A S1 | N/A 10 mm | N/A 45 mm | N/A 47 mm | N/A 20 mm |
N/A
12092 |
0 |
| SS1-46 | $17.44 |
N/A
|
N/A Plain | N/A 1 | N/A 46 | N/A S1 | N/A 10 mm | N/A 46 mm | N/A 48 mm | N/A 20 mm |
N/A
12093 |
17.44 |
| SS1-46H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 46 | N/A S1 | N/A 10 mm | N/A 46 mm | N/A 48 mm | N/A 20 mm |
N/A
12095 |
0 |
| SS1-48 | $18.60 |
N/A
|
N/A Plain | N/A 1 | N/A 48 | N/A S1 | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
12096 |
18.6 |
| SS1-48H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 48 | N/A S1 | N/A 10 mm | N/A 48 mm | N/A 50 mm | N/A 20 mm |
N/A
12099 |
0 |
| SS1-50 | $19.15 |
N/A
|
N/A Plain | N/A 1 | N/A 50 | N/A S1 | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
12100 |
19.15 |
| SS1-50H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 50 | N/A S1 | N/A 10 mm | N/A 50 mm | N/A 52 mm | N/A 20 mm |
N/A
12104 |
0 |
| SS1-52 | $19.49 |
N/A
|
N/A Plain | N/A 1 | N/A 52 | N/A S1 | N/A 10 mm | N/A 52 mm | N/A 54 mm | N/A 20 mm |
N/A
12105 |
19.49 |
| SS1-52H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 52 | N/A S1 | N/A 10 mm | N/A 52 mm | N/A 54 mm | N/A 20 mm |
N/A
12107 |
0 |
| SS1-54 | $20.74 |
N/A
|
N/A Plain | N/A 1 | N/A 54 | N/A S1 | N/A 10 mm | N/A 54 mm | N/A 56 mm | N/A 20 mm |
N/A
12108 |
20.74 |
| SS1-54H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 54 | N/A S1 | N/A 10 mm | N/A 54 mm | N/A 56 mm | N/A 20 mm |
N/A
12110 |
0 |
| SS1-55 | $20.97 |
N/A
|
N/A Plain | N/A 1 | N/A 55 | N/A S1 | N/A 10 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
12111 |
20.97 |
| SS1-55H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 55 | N/A S1 | N/A 10 mm | N/A 55 mm | N/A 57 mm | N/A 20 mm |
N/A
12113 |
0 |
| SS1-56 | $21.89 |
N/A
|
N/A Plain | N/A 1 | N/A 56 | N/A S1 | N/A 10 mm | N/A 56 mm | N/A 58 mm | N/A 20 mm |
N/A
12114 |
21.89 |
| SS1-56H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 56 | N/A S1 | N/A 10 mm | N/A 56 mm | N/A 58 mm | N/A 20 mm |
N/A
12117 |
0 |
| SS1-58 | $23.13 |
N/A
|
N/A Plain | N/A 1 | N/A 58 | N/A S1 | N/A 10 mm | N/A 58 mm | N/A 60 mm | N/A 20 mm |
N/A
12118 |
23.13 |
| SS1-58H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 58 | N/A S1 | N/A 10 mm | N/A 58 mm | N/A 60 mm | N/A 20 mm |
N/A
12120 |
0 |
| SS1-60 | $24.14 | N/A | N/A Plain | N/A 1 | N/A 60 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
12121 |
24.14 |
| SS1-60H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 60 | N/A S1 | N/A 10 mm | N/A 60 mm | N/A 62 mm | N/A 20 mm |
N/A
12125 |
0 |
| SS1-62 | $24.96 |
N/A
|
N/A Plain | N/A 1 | N/A 62 | N/A S1 | N/A 10 mm | N/A 62 mm | N/A 64 mm | N/A 20 mm |
N/A
12126 |
24.96 |
| SS1-62H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 62 | N/A S1 | N/A 10 mm | N/A 62 mm | N/A 64 mm | N/A 20 mm |
N/A
12128 |
0 |