The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 6 7 8 9 10 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1-64 $25.41 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 64 N/A S1 N/A 10 mm N/A 64 mm N/A 66 mm N/A 20 mm N/A
12129
25.41
SS1-64H $0.00 N/A N/A Plain N/A 1 N/A 64 N/A S1 N/A 10 mm N/A 64 mm N/A 66 mm N/A 20 mm N/A
12131
0
SS1-65 $25.66 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 65 N/A S1 N/A 10 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
12132
25.66
SS1-65H $0.00 N/A N/A Plain N/A 1 N/A 65 N/A S1 N/A 10 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
12134
0
SS1-66 $0.24 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 66 N/A S1 N/A 10 mm N/A 66 mm N/A 68 mm N/A 20 mm N/A
12135
0.24
SS1-66H $0.00 N/A N/A Plain N/A 1 N/A 66 N/A S1 N/A 10 mm N/A 66 mm N/A 68 mm N/A 20 mm N/A
12137
0
SS1-68 $27.63 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 68 N/A S1 N/A 10 mm N/A 68 mm N/A 70 mm N/A 20 mm N/A
12138
27.63
SS1-68H $0.00 N/A N/A Plain N/A 1 N/A 68 N/A S1 N/A 10 mm N/A 68 mm N/A 70 mm N/A 20 mm N/A
12140
0
SS1-70 $28.09 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 70 N/A S1 N/A 10 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
12141
28.09
SS1-70H $0.00 N/A N/A Plain N/A 1 N/A 70 N/A S1 N/A 10 mm N/A 70 mm N/A 72 mm N/A 20 mm N/A
12145
0
SS1-72 $30.05 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 72 N/A S1 N/A 10 mm N/A 72 mm N/A 74 mm N/A 20 mm N/A
12146
30.05
SS1-72H $0.00 N/A N/A Plain N/A 1 N/A 72 N/A S1 N/A 10 mm N/A 72 mm N/A 74 mm N/A 20 mm N/A
12150
0
SS1-75 $30.91 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 75 N/A S1 N/A 10 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
12151
30.91
SS1-75H $0.00 N/A N/A Plain N/A 1 N/A 75 N/A S1 N/A 10 mm N/A 75 mm N/A 77 mm N/A 20 mm N/A
12153
0
SS1-76 $31.13 N/A N/A Plain N/A 1 N/A 76 N/A S1 N/A 10 mm N/A 76 mm N/A 78 mm N/A 20 mm N/A
12154
31.13
SS1-76H $0.00 N/A N/A Plain N/A 1 N/A 76 N/A S1 N/A 10 mm N/A 76 mm N/A 78 mm N/A 20 mm N/A
12156
0
SS1-80 $32.98 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 80 N/A S1 N/A 10 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
12157
32.98
SS1-80H $0.00 N/A N/A Plain N/A 1 N/A 80 N/A S1 N/A 10 mm N/A 80 mm N/A 82 mm N/A 20 mm N/A
12161
0
SS1-84 $35.50 N/A N/A Plain N/A 1 N/A 84 N/A S1 N/A 10 mm N/A 84 mm N/A 86 mm N/A 20 mm N/A
12162
35.5
SS1-84H $0.00 N/A N/A Plain N/A 1 N/A 84 N/A S1 N/A 10 mm N/A 84 mm N/A 86 mm N/A 20 mm N/A
12164
0
SS1-85 $35.85 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 85 N/A S1 N/A 10 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
12165
35.85
SS1-85H $0.00 N/A N/A Plain N/A 1 N/A 85 N/A S1 N/A 10 mm N/A 85 mm N/A 87 mm N/A 20 mm N/A
12167
0
SS1-88 $37.60 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 88 N/A S1 N/A 10 mm N/A 88 mm N/A 90 mm N/A 20 mm N/A
12168
37.6
SS1-88H $0.00 N/A N/A Plain N/A 1 N/A 88 N/A S1 N/A 10 mm N/A 88 mm N/A 90 mm N/A 20 mm N/A
12170
0
SS1-90 $38.01 N/A CAD Icon (for items table) N/A Plain N/A 1 N/A 90 N/A S1 N/A 10 mm N/A 90 mm N/A 92 mm N/A 20 mm N/A
12171
38.01
Unit of Measure
« 6 7 8 9 10 »