KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-27J30 | $83.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 27 | N/A S1K | N/A 30 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 37 mm |
N/A
15294 |
83.78 |
| SS2.5-27J32 | $83.78 |
N/A
|
N/A Finished | N/A 2.5 | N/A 27 | N/A S1K | N/A 32 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 37 mm |
N/A
15295 |
83.78 |
| SS2.5-27J35 | $82.07 |
N/A
|
N/A Finished | N/A 2.5 | N/A 27 | N/A S1K | N/A 35 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 37 mm |
N/A
15296 |
82.07 |
| SS2.5-28J15 | $69.44 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 15 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15315 |
69.44 |
| SS2.5-28J16 | $88.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 16 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15316 |
88.8 |
| SS2.5-28J17 | $88.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 17 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15317 |
88.8 |
| SS2.5-28J18 | $88.80 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 18 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15318 |
88.8 |
| SS2.5-28J19 | $88.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 19 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15319 |
88.8 |
| SS2.5-28J20 | $88.80 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 20 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15320 |
88.8 |
| SS2.5-28J22 | $88.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 22 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15321 |
88.8 |
| SS2.5-28J25 | $87.09 | N/A | N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 25 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15322 |
87.09 |
| SS2.5-28J28 | $87.09 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 28 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15323 |
87.09 |
| SS2.5-28J30 | $87.09 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 30 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15324 |
87.09 |
| SS2.5-28J32 | $85.38 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 32 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15325 |
85.38 |
| SS2.5-28J35 | $85.38 |
N/A
|
N/A Finished | N/A 2.5 | N/A 28 | N/A S1K | N/A 35 mm | N/A 70 mm | N/A 75 mm | N/A 37 mm |
N/A
15326 |
85.38 |
| SS2.5-29J15 | $71.87 |
N/A
|
N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 15 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15347 |
71.87 |
| SS2.5-29J16 | $91.19 |
N/A
|
N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 16 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15348 |
91.19 |
| SS2.5-29J17 | $91.19 |
N/A
|
N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 17 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15349 |
91.19 |
| SS2.5-29J18 | $91.19 |
N/A
|
N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 18 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15350 |
91.19 |
| SS2.5-29J19 | $91.19 |
N/A
|
N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 19 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15351 |
91.19 |
| SS2.5-29J20 | $89.48 | N/A | N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 20 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15352 |
89.48 |
| SS2.5-29J22 | $89.48 |
N/A
|
N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 22 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15353 |
89.48 |
| SS2.5-29J25 | $89.48 |
N/A
|
N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 25 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15354 |
89.48 |
| SS2.5-29J28 | $89.48 |
N/A
|
N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 28 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15355 |
89.48 |
| SS2.5-29J30 | $87.76 |
N/A
|
N/A Finished | N/A 2.5 | N/A 29 | N/A S1K | N/A 30 mm | N/A 72.5 mm | N/A 77.5 mm | N/A 37 mm |
N/A
15356 |
87.76 |