The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 91 92 93 94 95 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-29J32 $87.76 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 32 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15357
87.76
SS2.5-29J35 $87.76 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 35 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15358
87.76
SS2.5-30J15 $73.50 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 15 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15380
73.5
SS2.5-30J16 $92.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 16 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15381
92.78
SS2.5-30J17 $92.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 17 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15382
92.78
SS2.5-30J18 $92.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 18 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15383
92.78
SS2.5-30J19 $92.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 19 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15384
92.78
SS2.5-30J20 $92.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15385
92.78
SS2.5-30J22 $92.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 22 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15386
92.78
SS2.5-30J25 $92.78 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 25 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15387
92.78
SS2.5-30J28 $91.07 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 28 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15388
91.07
SS2.5-30J30 $91.07 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 30 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15389
91.07
SS2.5-30J32 $91.07 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 32 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15390
91.07
SS2.5-30J35 $89.35 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 35 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15391
89.35
SS2.5-32J15 $80.45 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 15 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15418
80.45
SS2.5-32J16 $99.62 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 16 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15419
99.62
SS2.5-32J17 $99.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 17 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15420
99.62
SS2.5-32J18 $99.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 18 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15421
99.62
SS2.5-32J19 $99.62 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 19 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15422
99.62
SS2.5-32J20 $95.81 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 20 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15423
95.81
SS2.5-32J22 $95.81 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 22 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15424
95.81
SS2.5-32J25 $95.81 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 25 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15425
95.81
SS2.5-32J28 $95.81 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 28 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15426
95.81
SS2.5-32J30 $95.81 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 30 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15427
95.81
SS2.5-32J32 $95.81 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 32 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15428
95.81
Unit of Measure
« 91 92 93 94 95 »