The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 91 92 93 94 95 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-32J35 $95.81 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 35 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15429
95.81
SS2.5-32J40 $94.09 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 40 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15430
94.09
SS2.5-34J15 $83.11 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 15 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15457
83.11
SS2.5-34J16 $102.21 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 16 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15458
102.21
SS2.5-34J17 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 17 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15459
102.21
SS2.5-34J18 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 18 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15460
102.21
SS2.5-34J19 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 19 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15461
102.21
SS2.5-34J20 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 20 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15462
102.21
SS2.5-34J22 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 22 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15463
102.21
SS2.5-34J25 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 25 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15464
102.21
SS2.5-34J28 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 28 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15465
102.21
SS2.5-34J30 $102.21 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 30 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15466
102.21
SS2.5-34J32 $98.40 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 32 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15467
98.4
SS2.5-34J35 $98.40 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 35 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15468
98.4
SS2.5-34J40 $98.40 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 40 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15469
98.4
SS2.5-35J15 $83.47 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 15 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15496
83.47
SS2.5-35J16 $102.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 16 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15497
102.65
SS2.5-35J17 $102.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 17 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15498
102.65
SS2.5-35J18 $102.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 18 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15499
102.65
SS2.5-35J19 $102.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 19 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15500
102.65
SS2.5-35J20 $102.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15501
102.65
SS2.5-35J22 $102.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 22 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15502
102.65
SS2.5-35J25 $102.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 25 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15503
102.65
SS2.5-35J28 $102.65 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 28 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15504
102.65
SS2.5-35J30 $102.65 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 30 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15505
102.65
Unit of Measure
« 91 92 93 94 95 »