KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS1-90H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 90 | N/A S1 | N/A 10 mm | N/A 90 mm | N/A 92 mm | N/A 20 mm |
N/A
12175 |
0 |
| SS1-95 | $40.85 |
N/A
|
N/A Plain | N/A 1 | N/A 95 | N/A S1 | N/A 10 mm | N/A 95 mm | N/A 97 mm | N/A 20 mm |
N/A
12176 |
40.85 |
| SS1-95H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 95 | N/A S1 | N/A 10 mm | N/A 95 mm | N/A 97 mm | N/A 20 mm |
N/A
12178 |
0 |
| SS1-96 | $41.06 |
N/A
|
N/A Plain | N/A 1 | N/A 96 | N/A S1 | N/A 10 mm | N/A 96 mm | N/A 98 mm | N/A 20 mm |
N/A
12179 |
41.06 |
| SS1-96H | $0.00 | N/A | N/A Plain | N/A 1 | N/A 96 | N/A S1 | N/A 10 mm | N/A 96 mm | N/A 98 mm | N/A 20 mm |
N/A
12181 |
0 |
| SS1-100A | $55.17 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 12 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
11981 |
55.17 |
| SS1-100B | $55.08 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 15 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
11982 |
55.08 |
| SS1-100C | $54.99 |
N/A
|
N/A Finished | N/A 1 | N/A 100 | N/A S1K | N/A 18 mm | N/A 100 mm | N/A 102 mm | N/A 20 mm |
N/A
11983 |
54.99 |
| SS1-110A | $61.32 |
N/A
|
N/A Finished | N/A 1 | N/A 110 | N/A S1K | N/A 15 mm | N/A 110 mm | N/A 112 mm | N/A 20 mm |
N/A
11986 |
61.32 |
| SS1-120A | $68.60 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 15 mm | N/A 120 mm | N/A 122 mm | N/A 20 mm |
N/A
11989 |
68.6 |
| SS1-120B | $68.51 |
N/A
|
N/A Finished | N/A 1 | N/A 120 | N/A S1K | N/A 18 mm | N/A 120 mm | N/A 122 mm | N/A 20 mm |
N/A
11990 |
68.51 |
| SS1-24C | $15.12 |
N/A
|
N/A Finished | N/A 1 | N/A 24 | N/A S1K | N/A 10 mm | N/A 24 mm | N/A 26 mm | N/A 20 mm |
N/A
12031 |
15.12 |
| SS1-25C | $15.15 |
N/A
|
N/A Finished | N/A 1 | N/A 25 | N/A S1K | N/A 10 mm | N/A 25 mm | N/A 27 mm | N/A 20 mm |
N/A
12036 |
15.15 |
| SS1-26B | $15.80 |
N/A
|
N/A Finished | N/A 1 | N/A 26 | N/A S1K | N/A 10 mm | N/A 26 mm | N/A 28 mm | N/A 20 mm |
N/A
12040 |
15.8 |
| SS1-28B | $16.02 |
N/A
|
N/A Finished | N/A 1 | N/A 28 | N/A S1K | N/A 10 mm | N/A 28 mm | N/A 30 mm | N/A 20 mm |
N/A
12047 |
16.02 |
| SS1-30C | $16.45 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1K | N/A 10 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
12055 |
16.45 |
| SS1-30D | $16.40 |
N/A
|
N/A Finished | N/A 1 | N/A 30 | N/A S1K | N/A 12 mm | N/A 30 mm | N/A 32 mm | N/A 20 mm |
N/A
12056 |
16.4 |
| SS1-32B | $17.25 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1K | N/A 10 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
12060 |
17.25 |
| SS1-32C | $17.20 |
N/A
|
N/A Finished | N/A 1 | N/A 32 | N/A S1K | N/A 12 mm | N/A 32 mm | N/A 34 mm | N/A 20 mm |
N/A
12061 |
17.2 |
| SS1-34A | $18.06 |
N/A
|
N/A Finished | N/A 1 | N/A 34 | N/A S1K | N/A 10 mm | N/A 34 mm | N/A 36 mm | N/A 20 mm |
N/A
12064 |
18.06 |
| SS1-35A | $18.21 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 10 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
12067 |
18.21 |
| SS1-35B | $18.19 |
N/A
|
N/A Finished | N/A 1 | N/A 35 | N/A S1K | N/A 12 mm | N/A 35 mm | N/A 37 mm | N/A 20 mm |
N/A
12068 |
18.19 |
| SS1-36A | $18.71 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 10 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
12071 |
18.71 |
| SS1-36B | $18.69 |
N/A
|
N/A Finished | N/A 1 | N/A 36 | N/A S1K | N/A 12 mm | N/A 36 mm | N/A 38 mm | N/A 20 mm |
N/A
12072 |
18.69 |
| SS1-38A | $19.68 |
N/A
|
N/A Finished | N/A 1 | N/A 38 | N/A S1K | N/A 10 mm | N/A 38 mm | N/A 40 mm | N/A 20 mm |
N/A
12075 |
19.68 |