KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-55J30 | $156.64 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 30 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15808 |
156.64 |
| SS2.5-55J32 | $156.64 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 32 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15809 |
156.64 |
| SS2.5-55J35 | $149.98 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 35 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15810 |
149.98 |
| SS2.5-55J40 | $149.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 40 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15811 |
149.98 |
| SS2.5-56J20 | $139.07 | N/A | N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 20 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15828 |
139.07 |
| SS2.5-56J22 | $157.39 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 22 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15829 |
157.39 |
| SS2.5-56J25 | $157.39 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 25 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15830 |
157.39 |
| SS2.5-56J28 | $157.39 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 28 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15831 |
157.39 |
| SS2.5-56J30 | $157.39 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 30 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15832 |
157.39 |
| SS2.5-56J32 | $157.39 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 32 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15833 |
157.39 |
| SS2.5-56J35 | $157.39 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 35 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15834 |
157.39 |
| SS2.5-56J40 | $157.39 |
N/A
|
N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 40 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15835 |
157.39 |
| SS2.5-58J20 | $146.84 |
N/A
|
N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 20 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15852 |
146.84 |
| SS2.5-58J22 | $158.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 22 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15853 |
158.47 |
| SS2.5-58J25 | $158.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 25 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15854 |
158.47 |
| SS2.5-58J28 | $158.47 | N/A | N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 28 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15855 |
158.47 |
| SS2.5-58J30 | $158.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 30 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15856 |
158.47 |
| SS2.5-58J32 | $158.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 32 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15857 |
158.47 |
| SS2.5-58J35 | $158.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 35 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15858 |
158.47 |
| SS2.5-58J40 | $158.47 |
N/A
|
N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 40 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15859 |
158.47 |
| SS2.5-14HJ14 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 14 | N/A S1K | N/A 14 mm | N/A 35 mm | N/A 40 mm | N/A 37 mm |
N/A
15054 |
0 |
| SS2.5-15HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 15 | N/A S1K | N/A 16 mm | N/A 37.5 mm | N/A 42.5 mm | N/A 37 mm |
N/A
15060 |
0 |
| SS2.5-16HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 16 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
15066 |
0 |
| SS2.5-16HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 17 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
15067 |
0 |
| SS2.5-16HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 16 | N/A S1K | N/A 18 mm | N/A 40 mm | N/A 45 mm | N/A 37 mm |
N/A
15068 |
0 |