The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 101 102 103 104 105 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-17HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 17 N/A S1K N/A 16 mm N/A 42.5 mm N/A 47.5 mm N/A 37 mm N/A
15076
0
SS2.5-17HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 17 N/A S1K N/A 17 mm N/A 42.5 mm N/A 47.5 mm N/A 37 mm N/A
15077
0
SS2.5-17HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 17 N/A S1K N/A 18 mm N/A 42.5 mm N/A 47.5 mm N/A 37 mm N/A
15078
0
SS2.5-17HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 17 N/A S1K N/A 19 mm N/A 42.5 mm N/A 47.5 mm N/A 37 mm N/A
15079
0
SS2.5-17HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 17 N/A S1K N/A 20 mm N/A 42.5 mm N/A 47.5 mm N/A 37 mm N/A
15080
0
SS2.5-18HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 18 N/A S1K N/A 16 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
15089
0
SS2.5-18HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 18 N/A S1K N/A 17 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
15090
0
SS2.5-18HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 18 N/A S1K N/A 18 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
15091
0
SS2.5-18HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 18 N/A S1K N/A 19 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
15092
0
SS2.5-18HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 18 N/A S1K N/A 20 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
15093
0
SS2.5-18HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 18 N/A S1K N/A 22 mm N/A 45 mm N/A 50 mm N/A 37 mm N/A
15094
0
SS2.5-19HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 16 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15104
0
SS2.5-19HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 17 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15105
0
SS2.5-19HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 18 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15106
0
SS2.5-19HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 19 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15107
0
SS2.5-19HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 20 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15108
0
SS2.5-19HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 19 N/A S1K N/A 22 mm N/A 47.5 mm N/A 52.5 mm N/A 37 mm N/A
15109
0
SS2.5-20HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 16 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15119
0
SS2.5-20HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 17 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15120
0
SS2.5-20HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 18 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15121
0
SS2.5-20HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 19 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15122
0
SS2.5-20HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 20 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15123
0
SS2.5-20HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 20 N/A S1K N/A 22 mm N/A 50 mm N/A 55 mm N/A 37 mm N/A
15124
0
SS2.5-21HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 16 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15134
0
SS2.5-21HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 21 N/A S1K N/A 17 mm N/A 52.5 mm N/A 57.5 mm N/A 37 mm N/A
15135
0
Unit of Measure
« 101 102 103 104 105 »