KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-21HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 21 | N/A S1K | N/A 18 mm | N/A 52.5 mm | N/A 57.5 mm | N/A 37 mm |
N/A
15136 |
0 |
| SS2.5-21HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 21 | N/A S1K | N/A 19 mm | N/A 52.5 mm | N/A 57.5 mm | N/A 37 mm |
N/A
15137 |
0 |
| SS2.5-21HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 21 | N/A S1K | N/A 20 mm | N/A 52.5 mm | N/A 57.5 mm | N/A 37 mm |
N/A
15138 |
0 |
| SS2.5-21HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 21 | N/A S1K | N/A 22 mm | N/A 52.5 mm | N/A 57.5 mm | N/A 37 mm |
N/A
15139 |
0 |
| SS2.5-21HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 21 | N/A S1K | N/A 25 mm | N/A 52.5 mm | N/A 57.5 mm | N/A 37 mm |
N/A
15140 |
0 |
| SS2.5-22HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 16 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
15153 |
0 |
| SS2.5-22HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 17 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
15154 |
0 |
| SS2.5-22HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 18 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
15155 |
0 |
| SS2.5-22HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 19 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
15156 |
0 |
| SS2.5-22HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 20 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
15157 |
0 |
| SS2.5-22HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 22 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
15158 |
0 |
| SS2.5-22HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 22 | N/A S1K | N/A 25 mm | N/A 55 mm | N/A 60 mm | N/A 37 mm |
N/A
15159 |
0 |
| SS2.5-23HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 23 | N/A S1K | N/A 16 mm | N/A 57.5 mm | N/A 62.5 mm | N/A 37 mm |
N/A
15174 |
0 |
| SS2.5-23HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 23 | N/A S1K | N/A 17 mm | N/A 57.5 mm | N/A 62.5 mm | N/A 37 mm |
N/A
15175 |
0 |
| SS2.5-23HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 23 | N/A S1K | N/A 18 mm | N/A 57.5 mm | N/A 62.5 mm | N/A 37 mm |
N/A
15176 |
0 |
| SS2.5-23HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 23 | N/A S1K | N/A 19 mm | N/A 57.5 mm | N/A 62.5 mm | N/A 37 mm |
N/A
15177 |
0 |
| SS2.5-23HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 23 | N/A S1K | N/A 20 mm | N/A 57.5 mm | N/A 62.5 mm | N/A 37 mm |
N/A
15178 |
0 |
| SS2.5-23HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 23 | N/A S1K | N/A 22 mm | N/A 57.5 mm | N/A 62.5 mm | N/A 37 mm |
N/A
15179 |
0 |
| SS2.5-23HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 23 | N/A S1K | N/A 25 mm | N/A 57.5 mm | N/A 62.5 mm | N/A 37 mm |
N/A
15180 |
0 |
| SS2.5-24HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 16 mm | N/A 60 mm | N/A 65 mm | N/A 37 mm |
N/A
15196 |
0 |
| SS2.5-24HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 17 mm | N/A 60 mm | N/A 65 mm | N/A 37 mm |
N/A
15197 |
0 |
| SS2.5-24HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 18 mm | N/A 60 mm | N/A 65 mm | N/A 37 mm |
N/A
15198 |
0 |
| SS2.5-24HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 19 mm | N/A 60 mm | N/A 65 mm | N/A 37 mm |
N/A
15199 |
0 |
| SS2.5-24HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 20 mm | N/A 60 mm | N/A 65 mm | N/A 37 mm |
N/A
15200 |
0 |
| SS2.5-24HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 22 mm | N/A 60 mm | N/A 65 mm | N/A 37 mm |
N/A
15201 |
0 |