KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-24HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 25 mm | N/A 60 mm | N/A 65 mm | N/A 37 mm |
N/A
15202 |
0 |
| SS2.5-24HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 24 | N/A S1K | N/A 28 mm | N/A 60 mm | N/A 65 mm | N/A 37 mm |
N/A
15203 |
0 |
| SS2.5-25HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 16 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15220 |
0 |
| SS2.5-25HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 17 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15221 |
0 |
| SS2.5-25HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 18 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15222 |
0 |
| SS2.5-25HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 19 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15223 |
0 |
| SS2.5-25HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 20 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15224 |
0 |
| SS2.5-25HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 22 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15225 |
0 |
| SS2.5-25HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 25 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15226 |
0 |
| SS2.5-25HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 28 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15227 |
0 |
| SS2.5-25HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 25 | N/A S1K | N/A 30 mm | N/A 62.5 mm | N/A 67.5 mm | N/A 37 mm |
N/A
15228 |
0 |
| SS2.5-26HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 16 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15246 |
0 |
| SS2.5-26HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 17 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15247 |
0 |
| SS2.5-26HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 18 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15248 |
0 |
| SS2.5-26HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 19 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15249 |
0 |
| SS2.5-26HJ20 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 20 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15250 |
0 |
| SS2.5-26HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 22 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15251 |
0 |
| SS2.5-26HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 25 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15252 |
0 |
| SS2.5-26HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 28 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15253 |
0 |
| SS2.5-26HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 30 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15254 |
0 |
| SS2.5-26HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 26 | N/A S1K | N/A 32 mm | N/A 65 mm | N/A 70 mm | N/A 37 mm |
N/A
15255 |
0 |
| SS2.5-27HJ16 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 27 | N/A S1K | N/A 16 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 37 mm |
N/A
15274 |
0 |
| SS2.5-27HJ17 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 27 | N/A S1K | N/A 17 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 37 mm |
N/A
15275 |
0 |
| SS2.5-27HJ18 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 27 | N/A S1K | N/A 18 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 37 mm |
N/A
15276 |
0 |
| SS2.5-27HJ19 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 27 | N/A S1K | N/A 19 mm | N/A 67.5 mm | N/A 72.5 mm | N/A 37 mm |
N/A
15277 |
0 |