The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 101 102 103 104 105 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-27HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 20 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15278
0
SS2.5-27HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 22 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15279
0
SS2.5-27HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 25 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15280
0
SS2.5-27HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 28 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15281
0
SS2.5-27HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 30 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15282
0
SS2.5-27HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 32 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15283
0
SS2.5-27HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 27 N/A S1K N/A 35 mm N/A 67.5 mm N/A 72.5 mm N/A 37 mm N/A
15284
0
SS2.5-28HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 16 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15304
0
SS2.5-28HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 17 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15305
0
SS2.5-28HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 18 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15306
0
SS2.5-28HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 19 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15307
0
SS2.5-28HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 20 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15308
0
SS2.5-28HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 22 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15309
0
SS2.5-28HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 25 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15310
0
SS2.5-28HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 28 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15311
0
SS2.5-28HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 30 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15312
0
SS2.5-28HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 32 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15313
0
SS2.5-28HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 28 N/A S1K N/A 35 mm N/A 70 mm N/A 75 mm N/A 37 mm N/A
15314
0
SS2.5-29HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 16 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15336
0
SS2.5-29HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 17 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15337
0
SS2.5-29HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 18 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15338
0
SS2.5-29HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 19 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15339
0
SS2.5-29HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 20 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15340
0
SS2.5-29HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 22 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15341
0
SS2.5-29HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 25 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15342
0
Unit of Measure
« 101 102 103 104 105 »