The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 101 102 103 104 105 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-29HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 28 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15343
0
SS2.5-29HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 30 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15344
0
SS2.5-29HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 32 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15345
0
SS2.5-29HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 29 N/A S1K N/A 35 mm N/A 72.5 mm N/A 77.5 mm N/A 37 mm N/A
15346
0
SS2.5-30HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 16 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15369
0
SS2.5-30HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 17 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15370
0
SS2.5-30HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 18 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15371
0
SS2.5-30HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 19 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15372
0
SS2.5-30HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 20 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15373
0
SS2.5-30HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 22 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15374
0
SS2.5-30HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 25 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15375
0
SS2.5-30HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 28 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15376
0
SS2.5-30HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 30 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15377
0
SS2.5-30HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 32 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15378
0
SS2.5-30HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 30 N/A S1K N/A 35 mm N/A 75 mm N/A 80 mm N/A 37 mm N/A
15379
0
SS2.5-32HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 16 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15406
0
SS2.5-32HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 17 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15407
0
SS2.5-32HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 18 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15408
0
SS2.5-32HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 19 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15409
0
SS2.5-32HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 20 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15410
0
SS2.5-32HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 22 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15411
0
SS2.5-32HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 25 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15412
0
SS2.5-32HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 28 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15413
0
SS2.5-32HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 30 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15414
0
SS2.5-32HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 32 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15415
0
Unit of Measure
« 101 102 103 104 105 »