The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 106 107 108 109 110 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-32HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 35 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15416
0
SS2.5-32HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 32 N/A S1K N/A 40 mm N/A 80 mm N/A 85 mm N/A 37 mm N/A
15417
0
SS2.5-34HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 16 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15445
0
SS2.5-34HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 17 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15446
0
SS2.5-34HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 18 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15447
0
SS2.5-34HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 19 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15448
0
SS2.5-34HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 20 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15449
0
SS2.5-34HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 22 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15450
0
SS2.5-34HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 25 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15451
0
SS2.5-34HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 28 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15452
0
SS2.5-34HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 30 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15453
0
SS2.5-34HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 32 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15454
0
SS2.5-34HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 35 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15455
0
SS2.5-34HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 34 N/A S1K N/A 40 mm N/A 85 mm N/A 90 mm N/A 37 mm N/A
15456
0
SS2.5-35HJ16 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 16 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15484
0
SS2.5-35HJ17 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 17 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15485
0
SS2.5-35HJ18 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 18 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15486
0
SS2.5-35HJ19 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 19 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15487
0
SS2.5-35HJ20 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 20 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15488
0
SS2.5-35HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 22 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15489
0
SS2.5-35HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 25 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15490
0
SS2.5-35HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 28 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15491
0
SS2.5-35HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 30 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15492
0
SS2.5-35HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 32 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15493
0
SS2.5-35HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 35 N/A S1K N/A 35 mm N/A 87.5 mm N/A 92.5 mm N/A 37 mm N/A
15494
0
Unit of Measure
« 106 107 108 109 110 »