KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-40HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S1K | N/A 35 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15586 |
0 |
| SS2.5-40HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 40 | N/A S1K | N/A 40 mm | N/A 100 mm | N/A 105 mm | N/A 37 mm |
N/A
15587 |
0 |
| SS2.5-42HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 22 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15605 |
0 |
| SS2.5-42HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 25 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15606 |
0 |
| SS2.5-42HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 28 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15607 |
0 |
| SS2.5-42HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 30 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15608 |
0 |
| SS2.5-42HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 32 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15609 |
0 |
| SS2.5-42HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 35 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15610 |
0 |
| SS2.5-42HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 42 | N/A S1K | N/A 40 mm | N/A 105 mm | N/A 110 mm | N/A 37 mm |
N/A
15611 |
0 |
| SS2.5-44HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 22 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15629 |
0 |
| SS2.5-44HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 25 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15630 |
0 |
| SS2.5-44HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 28 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15631 |
0 |
| SS2.5-44HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 30 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15632 |
0 |
| SS2.5-44HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 32 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15633 |
0 |
| SS2.5-44HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 35 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15634 |
0 |
| SS2.5-44HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 44 | N/A S1K | N/A 40 mm | N/A 110 mm | N/A 115 mm | N/A 37 mm |
N/A
15635 |
0 |
| SS2.5-45HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 22 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15653 |
0 |
| SS2.5-45HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 25 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15654 |
0 |
| SS2.5-45HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 28 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15655 |
0 |
| SS2.5-45HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 30 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15656 |
0 |
| SS2.5-45HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 32 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15657 |
0 |
| SS2.5-45HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 35 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15658 |
0 |
| SS2.5-45HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 45 | N/A S1K | N/A 40 mm | N/A 112.5 mm | N/A 117.5 mm | N/A 37 mm |
N/A
15659 |
0 |
| SS2.5-46HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 22 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15677 |
0 |
| SS2.5-46HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 46 | N/A S1K | N/A 25 mm | N/A 115 mm | N/A 120 mm | N/A 37 mm |
N/A
15678 |
0 |