The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 106 107 108 109 110 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-46HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 46 N/A S1K N/A 28 mm N/A 115 mm N/A 120 mm N/A 37 mm N/A
15679
0
SS2.5-46HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 46 N/A S1K N/A 30 mm N/A 115 mm N/A 120 mm N/A 37 mm N/A
15680
0
SS2.5-46HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 46 N/A S1K N/A 32 mm N/A 115 mm N/A 120 mm N/A 37 mm N/A
15681
0
SS2.5-46HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 46 N/A S1K N/A 35 mm N/A 115 mm N/A 120 mm N/A 37 mm N/A
15682
0
SS2.5-46HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 46 N/A S1K N/A 40 mm N/A 115 mm N/A 120 mm N/A 37 mm N/A
15683
0
SS2.5-48HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1K N/A 22 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
15701
0
SS2.5-48HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1K N/A 25 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
15702
0
SS2.5-48HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1K N/A 28 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
15703
0
SS2.5-48HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1K N/A 30 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
15704
0
SS2.5-48HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1K N/A 32 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
15705
0
SS2.5-48HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1K N/A 35 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
15706
0
SS2.5-48HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 48 N/A S1K N/A 40 mm N/A 120 mm N/A 125 mm N/A 37 mm N/A
15707
0
SS2.5-50HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 22 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15725
0
SS2.5-50HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 25 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15726
0
SS2.5-50HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 28 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15727
0
SS2.5-50HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 30 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15728
0
SS2.5-50HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 32 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15729
0
SS2.5-50HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 35 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15730
0
SS2.5-50HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 50 N/A S1K N/A 40 mm N/A 125 mm N/A 130 mm N/A 37 mm N/A
15731
0
SS2.5-52HJ22 $0.00 N/A N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 22 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15749
0
SS2.5-52HJ25 $0.00 N/A N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 25 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15750
0
SS2.5-52HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 28 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15751
0
SS2.5-52HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 30 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15752
0
SS2.5-52HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 32 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15753
0
SS2.5-52HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 52 N/A S1K N/A 35 mm N/A 130 mm N/A 135 mm N/A 37 mm N/A
15754
0
Unit of Measure
« 106 107 108 109 110 »