The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 11 12 13 14 15 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS1-40B $20.72 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 10 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
12079
20.72
SS1-40C $20.63 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 40 N/A S1K N/A 12 mm N/A 40 mm N/A 42 mm N/A 20 mm N/A
12080
20.63
SS1-42A $21.53 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 42 N/A S1K N/A 10 mm N/A 42 mm N/A 44 mm N/A 20 mm N/A
12083
21.53
SS1-44A $22.72 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 44 N/A S1K N/A 10 mm N/A 44 mm N/A 46 mm N/A 20 mm N/A
12086
22.72
SS1-45B $22.95 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S1K N/A 10 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
12090
22.95
SS1-45C $22.86 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 45 N/A S1K N/A 12 mm N/A 45 mm N/A 47 mm N/A 20 mm N/A
12091
22.86
SS1-46A $23.24 N/A N/A Finished N/A 1 N/A 46 N/A S1K N/A 10 mm N/A 46 mm N/A 48 mm N/A 20 mm N/A
12094
23.24
SS1-48A $24.44 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 48 N/A S1K N/A 10 mm N/A 48 mm N/A 50 mm N/A 20 mm N/A
12097
24.44
SS1-48B $24.44 N/A N/A Finished N/A 1 N/A 48 N/A S1K N/A 12 mm N/A 48 mm N/A 50 mm N/A 20 mm N/A
12098
24.44
SS1-50B $24.68 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 10 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
12102
24.68
SS1-50C $24.68 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 50 N/A S1K N/A 12 mm N/A 50 mm N/A 52 mm N/A 20 mm N/A
12103
24.68
SS1-52A $26.08 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 52 N/A S1K N/A 10 mm N/A 52 mm N/A 54 mm N/A 20 mm N/A
12106
26.08
SS1-54A $26.59 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 54 N/A S1K N/A 10 mm N/A 54 mm N/A 56 mm N/A 20 mm N/A
12109
26.59
SS1-55A $26.83 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 55 N/A S1K N/A 10 mm N/A 55 mm N/A 57 mm N/A 20 mm N/A
12112
26.83
SS1-56A $26.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 56 N/A S1K N/A 10 mm N/A 56 mm N/A 58 mm N/A 20 mm N/A
12115
26.97
SS1-56B $26.97 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 56 N/A S1K N/A 12 mm N/A 56 mm N/A 58 mm N/A 20 mm N/A
12116
26.97
SS1-58A $28.92 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 58 N/A S1K N/A 10 mm N/A 58 mm N/A 60 mm N/A 20 mm N/A
12119
28.92
SS1-60A $29.01 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 10 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
12122
29.01
SS1-60B $29.01 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 12 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
12123
29.01
SS1-60C $28.92 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 60 N/A S1K N/A 15 mm N/A 60 mm N/A 62 mm N/A 20 mm N/A
12124
28.92
SS1-62A $28.79 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 62 N/A S1K N/A 12 mm N/A 62 mm N/A 64 mm N/A 20 mm N/A
12127
28.79
SS1-64A $31.63 N/A N/A Finished N/A 1 N/A 64 N/A S1K N/A 12 mm N/A 64 mm N/A 66 mm N/A 20 mm N/A
12130
31.63
SS1-65A $31.85 N/A N/A Finished N/A 1 N/A 65 N/A S1K N/A 12 mm N/A 65 mm N/A 67 mm N/A 20 mm N/A
12133
31.85
SS1-66A $32.33 N/A CAD Icon (for items table) N/A Finished N/A 1 N/A 66 N/A S1K N/A 12 mm N/A 66 mm N/A 68 mm N/A 20 mm N/A
12136
32.33
SS1-68A $34.19 N/A N/A Finished N/A 1 N/A 68 N/A S1K N/A 12 mm N/A 68 mm N/A 70 mm N/A 20 mm N/A
12139
34.19
Unit of Measure
« 11 12 13 14 15 »