KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-52HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 52 | N/A S1K | N/A 40 mm | N/A 130 mm | N/A 135 mm | N/A 37 mm |
N/A
15755 |
0 |
| SS2.5-54HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 54 | N/A S1K | N/A 22 mm | N/A 135 mm | N/A 140 mm | N/A 37 mm |
N/A
15773 |
0 |
| SS2.5-54HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 54 | N/A S1K | N/A 25 mm | N/A 135 mm | N/A 140 mm | N/A 37 mm |
N/A
15774 |
0 |
| SS2.5-54HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 54 | N/A S1K | N/A 28 mm | N/A 135 mm | N/A 140 mm | N/A 37 mm |
N/A
15775 |
0 |
| SS2.5-54HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 54 | N/A S1K | N/A 30 mm | N/A 135 mm | N/A 140 mm | N/A 37 mm |
N/A
15776 |
0 |
| SS2.5-54HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 54 | N/A S1K | N/A 32 mm | N/A 135 mm | N/A 140 mm | N/A 37 mm |
N/A
15777 |
0 |
| SS2.5-54HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 54 | N/A S1K | N/A 35 mm | N/A 135 mm | N/A 140 mm | N/A 37 mm |
N/A
15778 |
0 |
| SS2.5-54HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 54 | N/A S1K | N/A 40 mm | N/A 135 mm | N/A 140 mm | N/A 37 mm |
N/A
15779 |
0 |
| SS2.5-55HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 22 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15797 |
0 |
| SS2.5-55HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 25 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15798 |
0 |
| SS2.5-55HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 28 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15799 |
0 |
| SS2.5-55HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 30 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15800 |
0 |
| SS2.5-55HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 32 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15801 |
0 |
| SS2.5-55HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 35 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15802 |
0 |
| SS2.5-55HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 55 | N/A S1K | N/A 40 mm | N/A 137.5 mm | N/A 142.5 mm | N/A 37 mm |
N/A
15803 |
0 |
| SS2.5-56HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 22 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15821 |
0 |
| SS2.5-56HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 25 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15822 |
0 |
| SS2.5-56HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 28 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15823 |
0 |
| SS2.5-56HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 30 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15824 |
0 |
| SS2.5-56HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 32 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15825 |
0 |
| SS2.5-56HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 35 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15826 |
0 |
| SS2.5-56HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 56 | N/A S1K | N/A 40 mm | N/A 140 mm | N/A 145 mm | N/A 37 mm |
N/A
15827 |
0 |
| SS2.5-58HJ22 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 22 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15845 |
0 |
| SS2.5-58HJ25 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 25 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15846 |
0 |
| SS2.5-58HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 28 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15847 |
0 |