KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-58HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 30 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15848 |
0 |
| SS2.5-58HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 32 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15849 |
0 |
| SS2.5-58HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 35 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15850 |
0 |
| SS2.5-58HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 58 | N/A S1K | N/A 40 mm | N/A 145 mm | N/A 150 mm | N/A 37 mm |
N/A
15851 |
0 |
| SS2.5-12J12 | $31.25 |
N/A
|
N/A Finished | N/A 2.5 | N/A 12 | N/A S1T2 | N/A 12 mm | N/A 30 mm | N/A 35 mm | N/A 37 mm |
N/A
15046 |
31.25 |
| SS2.5-62 | $133.44 |
N/A
|
N/A Plain | N/A 2.5 | N/A 62 | N/A S2 | N/A 25 mm | N/A 155 mm | N/A 160 mm | N/A 37 mm |
N/A
15878 |
133.44 |
| SS2.5-62H | $163.33 | N/A | N/A Plain | N/A 2.5 | N/A 62 | N/A S2 | N/A 25 mm | N/A 155 mm | N/A 160 mm | N/A 37 mm |
N/A
15885 |
163.33 |
| SS2.5-64 | $136.36 |
N/A
|
N/A Plain | N/A 2.5 | N/A 64 | N/A S2 | N/A 25 mm | N/A 160 mm | N/A 165 mm | N/A 37 mm |
N/A
15897 |
136.36 |
| SS2.5-64H | $166.21 | N/A | N/A Plain | N/A 2.5 | N/A 64 | N/A S2 | N/A 25 mm | N/A 160 mm | N/A 165 mm | N/A 37 mm |
N/A
15904 |
166.21 |
| SS2.5-65 | $145.33 |
N/A
|
N/A Plain | N/A 2.5 | N/A 65 | N/A S2 | N/A 25 mm | N/A 162.5 mm | N/A 167.5 mm | N/A 37 mm |
N/A
15916 |
145.33 |
| SS2.5-65H | $174.93 | N/A | N/A Plain | N/A 2.5 | N/A 65 | N/A S2 | N/A 25 mm | N/A 162.5 mm | N/A 167.5 mm | N/A 37 mm |
N/A
15923 |
174.93 |
| SS2.5-66 | $145.83 |
N/A
|
N/A Plain | N/A 2.5 | N/A 66 | N/A S2 | N/A 25 mm | N/A 165 mm | N/A 170 mm | N/A 37 mm |
N/A
15935 |
145.83 |
| SS2.5-66H | $175.41 | N/A | N/A Plain | N/A 2.5 | N/A 66 | N/A S2 | N/A 25 mm | N/A 165 mm | N/A 170 mm | N/A 37 mm |
N/A
15942 |
175.41 |
| SS2.5-68 | $149.34 |
N/A
|
N/A Plain | N/A 2.5 | N/A 68 | N/A S2 | N/A 25 mm | N/A 170 mm | N/A 175 mm | N/A 37 mm |
N/A
15954 |
149.34 |
| SS2.5-68H | $178.88 | N/A | N/A Plain | N/A 2.5 | N/A 68 | N/A S2 | N/A 25 mm | N/A 170 mm | N/A 175 mm | N/A 37 mm |
N/A
15961 |
178.88 |
| SS2.5-70 | $160.04 |
N/A
|
N/A Plain | N/A 2.5 | N/A 70 | N/A S2 | N/A 25 mm | N/A 175 mm | N/A 180 mm | N/A 37 mm |
N/A
15973 |
160.04 |
| SS2.5-70H | $189.33 | N/A | N/A Plain | N/A 2.5 | N/A 70 | N/A S2 | N/A 25 mm | N/A 175 mm | N/A 180 mm | N/A 37 mm |
N/A
15980 |
189.33 |
| SS2.5-72 | $162.56 |
N/A
|
N/A Plain | N/A 2.5 | N/A 72 | N/A S2 | N/A 25 mm | N/A 180 mm | N/A 185 mm | N/A 37 mm |
N/A
15992 |
162.56 |
| SS2.5-72H | $191.82 | N/A | N/A Plain | N/A 2.5 | N/A 72 | N/A S2 | N/A 25 mm | N/A 180 mm | N/A 185 mm | N/A 37 mm |
N/A
15999 |
191.82 |
| SS2.5-75 | $176.43 |
N/A
|
N/A Plain | N/A 2.5 | N/A 75 | N/A S2 | N/A 25 mm | N/A 187.5 mm | N/A 192.5 mm | N/A 37 mm |
N/A
16011 |
176.43 |
| SS2.5-75H | $205.39 | N/A | N/A Plain | N/A 2.5 | N/A 75 | N/A S2 | N/A 25 mm | N/A 187.5 mm | N/A 192.5 mm | N/A 37 mm |
N/A
16018 |
205.39 |
| SS2.5-76 | $178.07 |
N/A
|
N/A Plain | N/A 2.5 | N/A 76 | N/A S2 | N/A 25 mm | N/A 190 mm | N/A 195 mm | N/A 37 mm |
N/A
16030 |
178.07 |
| SS2.5-76H | $207.00 | N/A | N/A Plain | N/A 2.5 | N/A 76 | N/A S2 | N/A 25 mm | N/A 190 mm | N/A 195 mm | N/A 37 mm |
N/A
16037 |
207 |
| SS2.5-62J25 | $162.65 |
N/A
|
N/A Finished | N/A 2.5 | N/A 62 | N/A S2K | N/A 25 mm | N/A 155 mm | N/A 160 mm | N/A 37 mm |
N/A
15891 |
162.65 |
| SS2.5-62J28 | $173.98 |
N/A
|
N/A Finished | N/A 2.5 | N/A 62 | N/A S2K | N/A 28 mm | N/A 155 mm | N/A 160 mm | N/A 37 mm |
N/A
15892 |
173.98 |