The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 111 112 113 114 115 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-68J32 $196.64 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 32 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15970
196.64
SS2.5-68J35 $189.97 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 35 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15971
189.97
SS2.5-68J40 $189.97 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 40 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15972
189.97
SS2.5-70J25 $187.31 N/A N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 25 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15986
187.31
SS2.5-70J28 $205.23 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 28 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15987
205.23
SS2.5-70J30 $205.23 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 30 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15988
205.23
SS2.5-70J32 $205.23 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 32 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15989
205.23
SS2.5-70J35 $205.23 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 35 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15990
205.23
SS2.5-70J40 $205.23 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 40 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15991
205.23
SS2.5-72J25 $188.38 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 25 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16005
188.38
SS2.5-72J28 $206.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 28 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16006
206.27
SS2.5-72J30 $206.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 30 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16007
206.27
SS2.5-72J32 $206.27 N/A N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 32 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16008
206.27
SS2.5-72J35 $206.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 35 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16009
206.27
SS2.5-72J40 $206.27 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 40 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16010
206.27
SS2.5-75J25 $204.88 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 25 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16024
204.88
SS2.5-75J28 $222.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 28 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16025
222.63
SS2.5-75J30 $222.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 30 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16026
222.63
SS2.5-75J32 $222.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 32 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16027
222.63
SS2.5-75J35 $222.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 35 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16028
222.63
SS2.5-75J40 $222.63 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 40 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16029
222.63
SS2.5-76J25 $206.98 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 25 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16043
206.98
SS2.5-76J28 $224.71 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 28 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16044
224.71
SS2.5-76J30 $224.71 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 30 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16045
224.71
SS2.5-76J32 $224.71 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 32 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16046
224.71
Unit of Measure
« 111 112 113 114 115 »