The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 111 112 113 114 115 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-76J35 $224.71 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 35 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16047
224.71
SS2.5-76J40 $224.71 N/A CAD Icon (for items table) N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 40 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16048
224.71
SS2.5-62HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 62 N/A S2K N/A 28 mm N/A 155 mm N/A 160 mm N/A 37 mm N/A
15886
0
SS2.5-62HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 62 N/A S2K N/A 30 mm N/A 155 mm N/A 160 mm N/A 37 mm N/A
15887
0
SS2.5-62HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 62 N/A S2K N/A 32 mm N/A 155 mm N/A 160 mm N/A 37 mm N/A
15888
0
SS2.5-62HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 62 N/A S2K N/A 35 mm N/A 155 mm N/A 160 mm N/A 37 mm N/A
15889
0
SS2.5-62HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 62 N/A S2K N/A 40 mm N/A 155 mm N/A 160 mm N/A 37 mm N/A
15890
0
SS2.5-64HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 28 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15905
0
SS2.5-64HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 30 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15906
0
SS2.5-64HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 32 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15907
0
SS2.5-64HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 35 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15908
0
SS2.5-64HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 64 N/A S2K N/A 40 mm N/A 160 mm N/A 165 mm N/A 37 mm N/A
15909
0
SS2.5-65HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 28 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15924
0
SS2.5-65HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 30 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15925
0
SS2.5-65HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 32 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15926
0
SS2.5-65HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 35 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15927
0
SS2.5-65HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 65 N/A S2K N/A 40 mm N/A 162.5 mm N/A 167.5 mm N/A 37 mm N/A
15928
0
SS2.5-66HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 28 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15943
0
SS2.5-66HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 30 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15944
0
SS2.5-66HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 32 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15945
0
SS2.5-66HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 35 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15946
0
SS2.5-66HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 66 N/A S2K N/A 40 mm N/A 165 mm N/A 170 mm N/A 37 mm N/A
15947
0
SS2.5-68HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 28 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15962
0
SS2.5-68HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 30 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15963
0
SS2.5-68HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 32 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15964
0
Unit of Measure
« 111 112 113 114 115 »