The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 111 112 113 114 115 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS2.5-68HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 35 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15965
0
SS2.5-68HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 68 N/A S2K N/A 40 mm N/A 170 mm N/A 175 mm N/A 37 mm N/A
15966
0
SS2.5-70HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 28 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15981
0
SS2.5-70HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 30 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15982
0
SS2.5-70HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 32 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15983
0
SS2.5-70HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 35 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15984
0
SS2.5-70HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 70 N/A S2K N/A 40 mm N/A 175 mm N/A 180 mm N/A 37 mm N/A
15985
0
SS2.5-72HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 28 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16000
0
SS2.5-72HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 30 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16001
0
SS2.5-72HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 32 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16002
0
SS2.5-72HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 35 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16003
0
SS2.5-72HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 72 N/A S2K N/A 40 mm N/A 180 mm N/A 185 mm N/A 37 mm N/A
16004
0
SS2.5-75HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 28 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16019
0
SS2.5-75HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 30 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16020
0
SS2.5-75HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 32 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16021
0
SS2.5-75HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 35 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16022
0
SS2.5-75HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 75 N/A S2K N/A 40 mm N/A 187.5 mm N/A 192.5 mm N/A 37 mm N/A
16023
0
SS2.5-76HJ28 $0.00 N/A N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 28 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16038
0
SS2.5-76HJ30 $0.00 N/A N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 30 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16039
0
SS2.5-76HJ32 $0.00 N/A N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 32 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16040
0
SS2.5-76HJ35 $0.00 N/A N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 35 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16041
0
SS2.5-76HJ40 $0.00 N/A N/A Finished N/A 2.5 N/A 76 N/A S2K N/A 40 mm N/A 190 mm N/A 195 mm N/A 37 mm N/A
16042
0
SS2.5-100 $286.64 N/A N/A Plain N/A 2.5 N/A 100 N/A S4 N/A 30 mm N/A 250 mm N/A 255 mm N/A 37 mm N/A
15026
286.64
SS2.5-100H $328.17 N/A N/A Plain N/A 2.5 N/A 100 N/A S4 N/A 30 mm N/A 250 mm N/A 255 mm N/A 37 mm N/A
15027
328.17
SS2.5-120 $385.07 N/A N/A Plain N/A 2.5 N/A 120 N/A S4 N/A 30 mm N/A 300 mm N/A 305 mm N/A 37 mm N/A
15036
385.07
Unit of Measure
« 111 112 113 114 115 »