KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-120H | $433.92 | N/A | N/A Plain | N/A 2.5 | N/A 120 | N/A S4 | N/A 30 mm | N/A 300 mm | N/A 305 mm | N/A 37 mm |
N/A
15037 |
433.92 |
| SS2.5-60 | $127.26 |
N/A
|
N/A Plain | N/A 2.5 | N/A 60 | N/A S4 | N/A 25 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15860 |
127.26 |
| SS2.5-60H | $145.74 | N/A | N/A Plain | N/A 2.5 | N/A 60 | N/A S4 | N/A 25 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15866 |
145.74 |
| SS2.5-80 | $187.19 |
N/A
|
N/A Plain | N/A 2.5 | N/A 80 | N/A S4 | N/A 25 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16049 |
187.19 |
| SS2.5-80H | $215.81 | N/A | N/A Plain | N/A 2.5 | N/A 80 | N/A S4 | N/A 25 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16056 |
215.81 |
| SS2.5-90 | $246.56 | N/A | N/A Plain | N/A 2.5 | N/A 90 | N/A S4 | N/A 30 mm | N/A 225 mm | N/A 230 mm | N/A 37 mm |
N/A
16068 |
246.56 |
| SS2.5-90H | $288.84 | N/A | N/A Plain | N/A 2.5 | N/A 90 | N/A S4 | N/A 30 mm | N/A 225 mm | N/A 230 mm | N/A 37 mm |
N/A
16073 |
288.84 |
| SS2.5-100J30 | $292.45 |
N/A
|
N/A Finished | N/A 2.5 | N/A 100 | N/A S4K | N/A 30 mm | N/A 250 mm | N/A 255 mm | N/A 37 mm |
N/A
15031 |
292.45 |
| SS2.5-100J32 | $310.41 |
N/A
|
N/A Finished | N/A 2.5 | N/A 100 | N/A S4K | N/A 32 mm | N/A 250 mm | N/A 255 mm | N/A 37 mm |
N/A
15032 |
310.41 |
| SS2.5-100J35 | $310.41 |
N/A
|
N/A Finished | N/A 2.5 | N/A 100 | N/A S4K | N/A 35 mm | N/A 250 mm | N/A 255 mm | N/A 37 mm |
N/A
15033 |
310.41 |
| SS2.5-100J40 | $310.41 | N/A | N/A Finished | N/A 2.5 | N/A 100 | N/A S4K | N/A 40 mm | N/A 250 mm | N/A 255 mm | N/A 37 mm |
N/A
15034 |
310.41 |
| SS2.5-120J30 | $391.80 |
N/A
|
N/A Finished | N/A 2.5 | N/A 120 | N/A S4K | N/A 30 mm | N/A 300 mm | N/A 305 mm | N/A 37 mm |
N/A
15041 |
391.8 |
| SS2.5-120J32 | $417.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 120 | N/A S4K | N/A 32 mm | N/A 300 mm | N/A 305 mm | N/A 37 mm |
N/A
15042 |
417.77 |
| SS2.5-120J35 | $417.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 120 | N/A S4K | N/A 35 mm | N/A 300 mm | N/A 305 mm | N/A 37 mm |
N/A
15043 |
417.77 |
| SS2.5-120J40 | $417.77 |
N/A
|
N/A Finished | N/A 2.5 | N/A 120 | N/A S4K | N/A 40 mm | N/A 300 mm | N/A 305 mm | N/A 37 mm |
N/A
15044 |
417.77 |
| SS2.5-60J25 | $138.02 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 25 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15872 |
138.02 |
| SS2.5-60J28 | $156.22 | N/A | N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 28 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15873 |
156.22 |
| SS2.5-60J30 | $156.22 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 30 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15874 |
156.22 |
| SS2.5-60J32 | $156.22 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 32 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15875 |
156.22 |
| SS2.5-60J35 | $156.22 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 35 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15876 |
156.22 |
| SS2.5-60J40 | $156.22 |
N/A
|
N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 40 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15877 |
156.22 |
| SS2.5-80J25 | $203.56 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 25 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16062 |
203.56 |
| SS2.5-80J28 | $221.24 | N/A | N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 28 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16063 |
221.24 |
| SS2.5-80J30 | $221.24 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 30 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16064 |
221.24 |
| SS2.5-80J32 | $221.24 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 32 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16065 |
221.24 |