KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS2.5-80J35 | $221.24 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 35 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16066 |
221.24 |
| SS2.5-80J40 | $221.24 |
N/A
|
N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 40 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16067 |
221.24 |
| SS2.5-90J30 | $265.00 |
N/A
|
N/A Finished | N/A 2.5 | N/A 90 | N/A S4K | N/A 30 mm | N/A 225 mm | N/A 230 mm | N/A 37 mm |
N/A
16077 |
265 |
| SS2.5-90J32 | $284.19 |
N/A
|
N/A Finished | N/A 2.5 | N/A 90 | N/A S4K | N/A 32 mm | N/A 225 mm | N/A 230 mm | N/A 37 mm |
N/A
16078 |
284.19 |
| SS2.5-90J35 | $284.19 | N/A | N/A Finished | N/A 2.5 | N/A 90 | N/A S4K | N/A 35 mm | N/A 225 mm | N/A 230 mm | N/A 37 mm |
N/A
16079 |
284.19 |
| SS2.5-90J40 | $277.52 |
N/A
|
N/A Finished | N/A 2.5 | N/A 90 | N/A S4K | N/A 40 mm | N/A 225 mm | N/A 230 mm | N/A 37 mm |
N/A
16080 |
277.52 |
| SS2.5-100HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 100 | N/A S4K | N/A 32 mm | N/A 250 mm | N/A 255 mm | N/A 37 mm |
N/A
15028 |
0 |
| SS2.5-100HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 100 | N/A S4K | N/A 35 mm | N/A 250 mm | N/A 255 mm | N/A 37 mm |
N/A
15029 |
0 |
| SS2.5-100HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 100 | N/A S4K | N/A 40 mm | N/A 250 mm | N/A 255 mm | N/A 37 mm |
N/A
15030 |
0 |
| SS2.5-120HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 120 | N/A S4K | N/A 32 mm | N/A 300 mm | N/A 305 mm | N/A 37 mm |
N/A
15038 |
0 |
| SS2.5-120HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 120 | N/A S4K | N/A 35 mm | N/A 300 mm | N/A 305 mm | N/A 37 mm |
N/A
15039 |
0 |
| SS2.5-120HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 120 | N/A S4K | N/A 40 mm | N/A 300 mm | N/A 305 mm | N/A 37 mm |
N/A
15040 |
0 |
| SS2.5-60HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 28 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15867 |
0 |
| SS2.5-60HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 30 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15868 |
0 |
| SS2.5-60HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 32 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15869 |
0 |
| SS2.5-60HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 35 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15870 |
0 |
| SS2.5-60HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 60 | N/A S4K | N/A 40 mm | N/A 150 mm | N/A 155 mm | N/A 37 mm |
N/A
15871 |
0 |
| SS2.5-80HJ28 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 28 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16057 |
0 |
| SS2.5-80HJ30 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 30 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16058 |
0 |
| SS2.5-80HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 32 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16059 |
0 |
| SS2.5-80HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 35 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16060 |
0 |
| SS2.5-80HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 80 | N/A S4K | N/A 40 mm | N/A 200 mm | N/A 205 mm | N/A 37 mm |
N/A
16061 |
0 |
| SS2.5-90HJ32 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 90 | N/A S4K | N/A 32 mm | N/A 225 mm | N/A 230 mm | N/A 37 mm |
N/A
16074 |
0 |
| SS2.5-90HJ35 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 90 | N/A S4K | N/A 35 mm | N/A 225 mm | N/A 230 mm | N/A 37 mm |
N/A
16075 |
0 |
| SS2.5-90HJ40 | $0.00 | N/A | N/A Finished | N/A 2.5 | N/A 90 | N/A S4K | N/A 40 mm | N/A 225 mm | N/A 230 mm | N/A 37 mm |
N/A
16076 |
0 |