KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-12 | $20.13 |
N/A
|
N/A Plain | N/A 3 | N/A 12 | N/A S1 | N/A 15 mm | N/A 36 mm | N/A 42 mm | N/A 45 mm |
N/A
16094 |
20.13 |
| SS3-12H | $31.20 | N/A | N/A Plain | N/A 3 | N/A 12 | N/A S1 | N/A 15 mm | N/A 36 mm | N/A 42 mm | N/A 45 mm |
N/A
16108 |
31.2 |
| SS3-13 | $22.70 |
N/A
|
N/A Plain | N/A 3 | N/A 13 | N/A S1 | N/A 15 mm | N/A 39 mm | N/A 45 mm | N/A 45 mm |
N/A
16111 |
22.7 |
| SS3-13H | $33.65 | N/A | N/A Plain | N/A 3 | N/A 13 | N/A S1 | N/A 15 mm | N/A 39 mm | N/A 45 mm | N/A 45 mm |
N/A
16112 |
33.65 |
| SS3-14 | $23.94 |
N/A
|
N/A Plain | N/A 3 | N/A 14 | N/A S1 | N/A 15 mm | N/A 42 mm | N/A 48 mm | N/A 45 mm |
N/A
16116 |
23.94 |
| SS3-14H | $34.88 | N/A | N/A Plain | N/A 3 | N/A 14 | N/A S1 | N/A 15 mm | N/A 42 mm | N/A 48 mm | N/A 45 mm |
N/A
16117 |
34.88 |
| SS3-15 | $26.78 |
N/A
|
N/A Plain | N/A 3 | N/A 15 | N/A S1 | N/A 15 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
16125 |
26.78 |
| SS3-15H | $37.62 | N/A | N/A Plain | N/A 3 | N/A 15 | N/A S1 | N/A 15 mm | N/A 45 mm | N/A 51 mm | N/A 45 mm |
N/A
16126 |
37.62 |
| SS3-16 | $29.22 | N/A | N/A Plain | N/A 3 | N/A 16 | N/A S1 | N/A 15 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
16137 |
29.22 |
| SS3-16H | $39.97 | N/A | N/A Plain | N/A 3 | N/A 16 | N/A S1 | N/A 15 mm | N/A 48 mm | N/A 54 mm | N/A 45 mm |
N/A
16138 |
39.97 |
| SS3-17 | $30.59 |
N/A
|
N/A Plain | N/A 3 | N/A 17 | N/A S1 | N/A 15 mm | N/A 51 mm | N/A 57 mm | N/A 45 mm |
N/A
16152 |
30.59 |
| SS3-17H | $41.31 | N/A | N/A Plain | N/A 3 | N/A 17 | N/A S1 | N/A 15 mm | N/A 51 mm | N/A 57 mm | N/A 45 mm |
N/A
16153 |
41.31 |
| SS3-18 | $33.57 |
N/A
|
N/A Plain | N/A 3 | N/A 18 | N/A S1 | N/A 15 mm | N/A 54 mm | N/A 60 mm | N/A 45 mm |
N/A
16167 |
33.57 |
| SS3-18H | $44.23 | N/A | N/A Plain | N/A 3 | N/A 18 | N/A S1 | N/A 15 mm | N/A 54 mm | N/A 60 mm | N/A 45 mm |
N/A
16168 |
44.23 |
| SS3-19 | $35.36 |
N/A
|
N/A Plain | N/A 3 | N/A 19 | N/A S1 | N/A 15 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16182 |
35.36 |
| SS3-19H | $45.99 | N/A | N/A Plain | N/A 3 | N/A 19 | N/A S1 | N/A 15 mm | N/A 57 mm | N/A 63 mm | N/A 45 mm |
N/A
16184 |
45.99 |
| SS3-20 | $38.29 |
N/A
|
N/A Plain | N/A 3 | N/A 20 | N/A S1 | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16200 |
38.29 |
| SS3-20H | $48.83 | N/A | N/A Plain | N/A 3 | N/A 20 | N/A S1 | N/A 15 mm | N/A 60 mm | N/A 66 mm | N/A 45 mm |
N/A
16205 |
48.83 |
| SS3-21 | $41.77 |
N/A
|
N/A Plain | N/A 3 | N/A 21 | N/A S1 | N/A 15 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16225 |
41.77 |
| SS3-21H | $57.36 | N/A | N/A Plain | N/A 3 | N/A 21 | N/A S1 | N/A 15 mm | N/A 63 mm | N/A 69 mm | N/A 45 mm |
N/A
16231 |
57.36 |
| SS3-22 | $43.25 |
N/A
|
N/A Plain | N/A 3 | N/A 22 | N/A S1 | N/A 15 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16251 |
43.25 |
| SS3-22H | $58.84 | N/A | N/A Plain | N/A 3 | N/A 22 | N/A S1 | N/A 15 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16257 |
58.84 |
| SS3-23 | $47.05 |
N/A
|
N/A Plain | N/A 3 | N/A 23 | N/A S1 | N/A 15 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16279 |
47.05 |
| SS3-23H | $62.52 | N/A | N/A Plain | N/A 3 | N/A 23 | N/A S1 | N/A 15 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16285 |
62.52 |
| SS3-24 | $48.62 |
N/A
|
N/A Plain | N/A 3 | N/A 24 | N/A S1 | N/A 15 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16307 |
48.62 |