KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-24H | $64.05 | N/A | N/A Plain | N/A 3 | N/A 24 | N/A S1 | N/A 15 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16313 |
64.05 |
| SS3-25 | $51.82 | N/A | N/A Plain | N/A 3 | N/A 25 | N/A S1 | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 45 mm |
N/A
16335 |
51.82 |
| SS3-25H | $67.14 | N/A | N/A Plain | N/A 3 | N/A 25 | N/A S1 | N/A 20 mm | N/A 75 mm | N/A 81 mm | N/A 45 mm |
N/A
16338 |
67.14 |
| SS3-26 | $56.01 |
N/A
|
N/A Plain | N/A 3 | N/A 26 | N/A S1 | N/A 20 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16352 |
56.01 |
| SS3-26H | $71.25 | N/A | N/A Plain | N/A 3 | N/A 26 | N/A S1 | N/A 20 mm | N/A 78 mm | N/A 84 mm | N/A 45 mm |
N/A
16356 |
71.25 |
| SS3-27 | $58.03 |
N/A
|
N/A Plain | N/A 3 | N/A 27 | N/A S1 | N/A 20 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16370 |
58.03 |
| SS3-27H | $73.21 | N/A | N/A Plain | N/A 3 | N/A 27 | N/A S1 | N/A 20 mm | N/A 81 mm | N/A 87 mm | N/A 45 mm |
N/A
16376 |
73.21 |
| SS3-28 | $61.78 |
N/A
|
N/A Plain | N/A 3 | N/A 28 | N/A S1 | N/A 20 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
16390 |
61.78 |
| SS3-28H | $76.90 | N/A | N/A Plain | N/A 3 | N/A 28 | N/A S1 | N/A 20 mm | N/A 84 mm | N/A 90 mm | N/A 45 mm |
N/A
16398 |
76.9 |
| SS3-29 | $64.26 |
N/A
|
N/A Plain | N/A 3 | N/A 29 | N/A S1 | N/A 20 mm | N/A 87 mm | N/A 93 mm | N/A 45 mm |
N/A
16414 |
64.26 |
| SS3-29H | $79.34 | N/A | N/A Plain | N/A 3 | N/A 29 | N/A S1 | N/A 20 mm | N/A 87 mm | N/A 93 mm | N/A 45 mm |
N/A
16422 |
79.34 |
| SS3-30 | $68.83 |
N/A
|
N/A Plain | N/A 3 | N/A 30 | N/A S1 | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
16438 |
68.83 |
| SS3-30H | $83.81 | N/A | N/A Plain | N/A 3 | N/A 30 | N/A S1 | N/A 20 mm | N/A 90 mm | N/A 96 mm | N/A 45 mm |
N/A
16446 |
83.81 |
| SS3-32 | $77.44 |
N/A
|
N/A Plain | N/A 3 | N/A 32 | N/A S1 | N/A 20 mm | N/A 96 mm | N/A 102 mm | N/A 45 mm |
N/A
16464 |
77.44 |
| SS3-32H | $97.08 | N/A | N/A Plain | N/A 3 | N/A 32 | N/A S1 | N/A 20 mm | N/A 96 mm | N/A 102 mm | N/A 45 mm |
N/A
16472 |
97.08 |
| SS3-34 | $87.45 |
N/A
|
N/A Plain | N/A 3 | N/A 34 | N/A S1 | N/A 20 mm | N/A 102 mm | N/A 108 mm | N/A 45 mm |
N/A
16490 |
87.45 |
| SS3-34H | $106.86 | N/A | N/A Plain | N/A 3 | N/A 34 | N/A S1 | N/A 20 mm | N/A 102 mm | N/A 108 mm | N/A 45 mm |
N/A
16499 |
106.86 |
| SS3-35 | $88.93 |
N/A
|
N/A Plain | N/A 3 | N/A 35 | N/A S1 | N/A 20 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16517 |
88.93 |
| SS3-35H | $108.32 | N/A | N/A Plain | N/A 3 | N/A 35 | N/A S1 | N/A 20 mm | N/A 105 mm | N/A 111 mm | N/A 45 mm |
N/A
16526 |
108.32 |
| SS3-36 | $90.64 | N/A | N/A Plain | N/A 3 | N/A 36 | N/A S1 | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16544 |
90.64 |
| SS3-36H | $110.00 | N/A | N/A Plain | N/A 3 | N/A 36 | N/A S1 | N/A 20 mm | N/A 108 mm | N/A 114 mm | N/A 45 mm |
N/A
16553 |
110 |
| SS3-38 | $100.20 |
N/A
|
N/A Plain | N/A 3 | N/A 38 | N/A S1 | N/A 25 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16571 |
100.2 |
| SS3-38H | $119.32 | N/A | N/A Plain | N/A 3 | N/A 38 | N/A S1 | N/A 25 mm | N/A 114 mm | N/A 120 mm | N/A 45 mm |
N/A
16578 |
119.32 |
| SS3-40 | $103.75 |
N/A
|
N/A Plain | N/A 3 | N/A 40 | N/A S1 | N/A 25 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16592 |
103.75 |
| SS3-40H | $122.86 | N/A | N/A Plain | N/A 3 | N/A 40 | N/A S1 | N/A 25 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16599 |
122.86 |