The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 116 117 118 119 120 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-42 $115.55 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 42 N/A S1 N/A 25 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16613
115.55
SS3-42H $139.07 N/A N/A Plain N/A 3 N/A 42 N/A S1 N/A 25 mm N/A 126 mm N/A 132 mm N/A 45 mm N/A
16620
139.07
SS3-44 $120.32 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 44 N/A S1 N/A 25 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16634
120.32
SS3-44H $143.76 N/A N/A Plain N/A 3 N/A 44 N/A S1 N/A 25 mm N/A 132 mm N/A 138 mm N/A 45 mm N/A
16641
143.76
SS3-45 $128.18 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 45 N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16655
128.18
SS3-45H $151.45 N/A N/A Plain N/A 3 N/A 45 N/A S1 N/A 25 mm N/A 135 mm N/A 141 mm N/A 45 mm N/A
16662
151.45
SS3-46 $131.07 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 46 N/A S1 N/A 25 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16676
131.07
SS3-46H $154.30 N/A N/A Plain N/A 3 N/A 46 N/A S1 N/A 25 mm N/A 138 mm N/A 144 mm N/A 45 mm N/A
16683
154.3
SS3-48 $143.47 N/A CAD Icon (for items table) N/A Plain N/A 3 N/A 48 N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16697
143.47
SS3-48H $166.43 N/A N/A Plain N/A 3 N/A 48 N/A S1 N/A 25 mm N/A 144 mm N/A 150 mm N/A 45 mm N/A
16704
166.43
SS3-12J16 $0.00 N/A N/A Plain N/A 3 N/A 12 N/A S1 N/A 16 mm N/A 36 mm N/A 42 mm N/A 45 mm N/A
16110
0
SS3-13J16 $0.00 N/A N/A Plain N/A 3 N/A 13 N/A S1 N/A 16 mm N/A 39 mm N/A 45 mm N/A 45 mm N/A
16114
0
SS3-13J18 $0.00 N/A N/A Plain N/A 3 N/A 13 N/A S1 N/A 18 mm N/A 39 mm N/A 45 mm N/A 45 mm N/A
16115
0
SS3-14J18 $0.00 N/A N/A Plain N/A 3 N/A 14 N/A S1 N/A 18 mm N/A 42 mm N/A 48 mm N/A 45 mm N/A
16123
0
SS3-14J19 $0.00 N/A N/A Plain N/A 3 N/A 14 N/A S1 N/A 19 mm N/A 42 mm N/A 48 mm N/A 45 mm N/A
16124
0
SS3-15J20 $0.00 N/A N/A Plain N/A 3 N/A 15 N/A S1 N/A 20 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16136
0
SS3-14J15 $42.37 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 14 N/A S1K N/A 15 mm N/A 42 mm N/A 48 mm N/A 45 mm N/A
16120
42.37
SS3-14J16 $61.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 14 N/A S1K N/A 16 mm N/A 42 mm N/A 48 mm N/A 45 mm N/A
16121
61.61
SS3-14J17 $61.61 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 14 N/A S1K N/A 17 mm N/A 42 mm N/A 48 mm N/A 45 mm N/A
16122
61.61
SS3-15J15 $44.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A S1K N/A 15 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16131
44.81
SS3-15J16 $63.94 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A S1K N/A 16 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16132
63.94
SS3-15J17 $63.94 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A S1K N/A 17 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16133
63.94
SS3-15J18 $63.94 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A S1K N/A 18 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16134
63.94
SS3-15J19 $63.94 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 15 N/A S1K N/A 19 mm N/A 45 mm N/A 51 mm N/A 45 mm N/A
16135
63.94
SS3-16J15 $45.30 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 16 N/A S1K N/A 15 mm N/A 48 mm N/A 54 mm N/A 45 mm N/A
16145
45.3
Unit of Measure
« 116 117 118 119 120 »