The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 121 122 123 124 125 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-19J20 $78.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 19 N/A S1K N/A 20 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16197
78.76
SS3-19J22 $78.76 N/A N/A Finished N/A 3 N/A 19 N/A S1K N/A 22 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16198
78.76
SS3-19J25 $78.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 19 N/A S1K N/A 25 mm N/A 57 mm N/A 63 mm N/A 45 mm N/A
16199
78.76
SS3-20J15 $65.02 N/A N/A Finished N/A 3 N/A 20 N/A S1K N/A 15 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16215
65.02
SS3-20J16 $83.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 16 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16216
83.68
SS3-20J17 $83.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 17 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16217
83.68
SS3-20J18 $83.68 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 18 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16218
83.68
SS3-20J19 $81.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 19 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16219
81.97
SS3-20J20 $81.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 20 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16220
81.97
SS3-20J22 $81.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 22 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16221
81.97
SS3-20J25 $81.97 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 25 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16222
81.97
SS3-20J28 $80.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 28 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16223
80.25
SS3-20J30 $80.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 20 N/A S1K N/A 30 mm N/A 60 mm N/A 66 mm N/A 45 mm N/A
16224
80.25
SS3-21J15 $68.85 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 21 N/A S1K N/A 15 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16241
68.85
SS3-21J16 $87.44 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 21 N/A S1K N/A 16 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16242
87.44
SS3-21J17 $87.44 N/A N/A Finished N/A 3 N/A 21 N/A S1K N/A 17 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16243
87.44
SS3-21J18 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 21 N/A S1K N/A 18 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16244
85.73
SS3-21J19 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 21 N/A S1K N/A 19 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16245
85.73
SS3-21J20 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 21 N/A S1K N/A 20 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16246
85.73
SS3-21J22 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 21 N/A S1K N/A 22 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16247
85.73
SS3-21J25 $85.73 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 21 N/A S1K N/A 25 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16248
85.73
SS3-21J28 $84.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 21 N/A S1K N/A 28 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16249
84.01
SS3-21J30 $84.01 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 21 N/A S1K N/A 30 mm N/A 63 mm N/A 69 mm N/A 45 mm N/A
16250
84.01
SS3-22J15 $72.22 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 15 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16268
72.22
SS3-22J16 $89.02 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 22 N/A S1K N/A 16 mm N/A 66 mm N/A 72 mm N/A 45 mm N/A
16269
89.02
Unit of Measure
« 121 122 123 124 125 »