KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-22J17 | $89.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 17 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16270 |
89.02 |
| SS3-22J18 | $89.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 18 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16271 |
89.02 |
| SS3-22J19 | $89.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 19 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16272 |
89.02 |
| SS3-22J20 | $89.02 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 20 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16273 |
89.02 |
| SS3-22J22 | $89.02 | N/A | N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 22 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16274 |
89.02 |
| SS3-22J25 | $87.30 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 25 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16275 |
87.3 |
| SS3-22J28 | $87.30 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 28 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16276 |
87.3 |
| SS3-22J30 | $87.30 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 30 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16277 |
87.3 |
| SS3-22J32 | $85.59 |
N/A
|
N/A Finished | N/A 3 | N/A 22 | N/A S1K | N/A 32 mm | N/A 66 mm | N/A 72 mm | N/A 45 mm |
N/A
16278 |
85.59 |
| SS3-23J15 | $74.08 |
N/A
|
N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 15 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16296 |
74.08 |
| SS3-23J16 | $92.55 |
N/A
|
N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 16 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16297 |
92.55 |
| SS3-23J17 | $92.55 | N/A | N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 17 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16298 |
92.55 |
| SS3-23J18 | $92.55 |
N/A
|
N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 18 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16299 |
92.55 |
| SS3-23J19 | $92.55 |
N/A
|
N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 19 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16300 |
92.55 |
| SS3-23J20 | $92.55 |
N/A
|
N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 20 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16301 |
92.55 |
| SS3-23J22 | $92.55 | N/A | N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 22 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16302 |
92.55 |
| SS3-23J25 | $90.84 |
N/A
|
N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 25 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16303 |
90.84 |
| SS3-23J28 | $90.84 | N/A | N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 28 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16304 |
90.84 |
| SS3-23J30 | $90.84 | N/A | N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 30 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16305 |
90.84 |
| SS3-23J32 | $89.12 | N/A | N/A Finished | N/A 3 | N/A 23 | N/A S1K | N/A 32 mm | N/A 69 mm | N/A 75 mm | N/A 45 mm |
N/A
16306 |
89.12 |
| SS3-24J15 | $74.66 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 15 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16324 |
74.66 |
| SS3-24J16 | $94.81 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 16 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16325 |
94.81 |
| SS3-24J17 | $94.81 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 17 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16326 |
94.81 |
| SS3-24J18 | $94.81 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 18 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16327 |
94.81 |
| SS3-24J19 | $94.81 |
N/A
|
N/A Finished | N/A 3 | N/A 24 | N/A S1K | N/A 19 mm | N/A 72 mm | N/A 78 mm | N/A 45 mm |
N/A
16328 |
94.81 |