The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 121 122 123 124 125 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-24J20 $94.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 20 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16329
94.81
SS3-24J22 $94.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 22 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16330
94.81
SS3-24J25 $94.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 25 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16331
94.81
SS3-24J28 $94.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 28 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16332
94.81
SS3-24J30 $94.81 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 30 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16333
94.81
SS3-24J32 $93.09 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 24 N/A S1K N/A 32 mm N/A 72 mm N/A 78 mm N/A 45 mm N/A
16334
93.09
SS3-25J20 $80.79 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 20 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16345
80.79
SS3-25J22 $97.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 22 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16346
97.05
SS3-25J25 $97.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 25 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16347
97.05
SS3-25J28 $97.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 28 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16348
97.05
SS3-25J30 $97.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 30 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16349
97.05
SS3-25J32 $97.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 32 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16350
97.05
SS3-25J35 $97.05 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 25 N/A S1K N/A 35 mm N/A 75 mm N/A 81 mm N/A 45 mm N/A
16351
97.05
SS3-26J20 $83.24 N/A N/A Finished N/A 3 N/A 26 N/A S1K N/A 20 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16363
83.24
SS3-26J22 $103.21 N/A N/A Finished N/A 3 N/A 26 N/A S1K N/A 22 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16364
103.21
SS3-26J25 $103.21 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 25 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16365
103.21
SS3-26J28 $103.21 N/A N/A Finished N/A 3 N/A 26 N/A S1K N/A 28 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16366
103.21
SS3-26J30 $103.21 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 30 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16367
103.21
SS3-26J32 $99.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 32 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16368
99.4
SS3-26J35 $99.40 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 26 N/A S1K N/A 35 mm N/A 78 mm N/A 84 mm N/A 45 mm N/A
16369
99.4
SS3-27J20 $85.41 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 27 N/A S1K N/A 20 mm N/A 81 mm N/A 87 mm N/A 45 mm N/A
16383
85.41
SS3-27J22 $105.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 27 N/A S1K N/A 22 mm N/A 81 mm N/A 87 mm N/A 45 mm N/A
16384
105.34
SS3-27J25 $105.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 27 N/A S1K N/A 25 mm N/A 81 mm N/A 87 mm N/A 45 mm N/A
16385
105.34
SS3-27J28 $105.34 N/A N/A Finished N/A 3 N/A 27 N/A S1K N/A 28 mm N/A 81 mm N/A 87 mm N/A 45 mm N/A
16386
105.34
SS3-27J30 $105.34 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 27 N/A S1K N/A 30 mm N/A 81 mm N/A 87 mm N/A 45 mm N/A
16387
105.34
Unit of Measure
« 121 122 123 124 125 »