The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
SS - Category
Unit of Measure
« 126 127 128 129 130 »  

Item #

Sell Price

CAD

Bore Type

Module

No. of Teeth

Shape

Bore Diameter (A)

Pitch Diameter (C)

Outer Diameter (D)

Total Length (G)

Internal ID

Sell Price 1 Value

SS3-35J32 $130.25 N/A N/A Finished N/A 3 N/A 35 N/A S1K N/A 32 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16540
130.25
SS3-35J35 $130.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S1K N/A 35 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16541
130.25
SS3-35J40 $130.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S1K N/A 40 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16542
130.25
SS3-35J45 $130.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 35 N/A S1K N/A 45 mm N/A 105 mm N/A 111 mm N/A 45 mm N/A
16543
130.25
SS3-36J20 $117.71 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S1K N/A 20 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
16562
117.71
SS3-36J22 $137.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S1K N/A 22 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
16563
137.25
SS3-36J25 $137.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S1K N/A 25 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
16564
137.25
SS3-36J28 $137.25 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S1K N/A 28 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
16565
137.25
SS3-36J30 $130.58 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S1K N/A 30 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
16566
130.58
SS3-36J32 $130.58 N/A N/A Finished N/A 3 N/A 36 N/A S1K N/A 32 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
16567
130.58
SS3-36J35 $130.58 N/A N/A Finished N/A 3 N/A 36 N/A S1K N/A 35 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
16568
130.58
SS3-36J40 $130.58 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S1K N/A 40 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
16569
130.58
SS3-36J45 $130.58 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 36 N/A S1K N/A 45 mm N/A 108 mm N/A 114 mm N/A 45 mm N/A
16570
130.58
SS3-38J25 $124.88 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 38 N/A S1K N/A 25 mm N/A 114 mm N/A 120 mm N/A 45 mm N/A
16585
124.88
SS3-38J28 $144.22 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 38 N/A S1K N/A 28 mm N/A 114 mm N/A 120 mm N/A 45 mm N/A
16586
144.22
SS3-38J30 $144.22 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 38 N/A S1K N/A 30 mm N/A 114 mm N/A 120 mm N/A 45 mm N/A
16587
144.22
SS3-38J32 $144.22 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 38 N/A S1K N/A 32 mm N/A 114 mm N/A 120 mm N/A 45 mm N/A
16588
144.22
SS3-38J35 $144.22 N/A N/A Finished N/A 3 N/A 38 N/A S1K N/A 35 mm N/A 114 mm N/A 120 mm N/A 45 mm N/A
16589
144.22
SS3-38J40 $144.22 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 38 N/A S1K N/A 40 mm N/A 114 mm N/A 120 mm N/A 45 mm N/A
16590
144.22
SS3-38J45 $137.55 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 38 N/A S1K N/A 45 mm N/A 114 mm N/A 120 mm N/A 45 mm N/A
16591
137.55
SS3-40J25 $132.10 N/A N/A Finished N/A 3 N/A 40 N/A S1K N/A 25 mm N/A 120 mm N/A 126 mm N/A 45 mm N/A
16606
132.1
SS3-40J28 $151.43 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 28 mm N/A 120 mm N/A 126 mm N/A 45 mm N/A
16607
151.43
SS3-40J30 $144.76 N/A N/A Finished N/A 3 N/A 40 N/A S1K N/A 30 mm N/A 120 mm N/A 126 mm N/A 45 mm N/A
16608
144.76
SS3-40J32 $144.76 N/A N/A Finished N/A 3 N/A 40 N/A S1K N/A 32 mm N/A 120 mm N/A 126 mm N/A 45 mm N/A
16609
144.76
SS3-40J35 $144.76 N/A CAD Icon (for items table) N/A Finished N/A 3 N/A 40 N/A S1K N/A 35 mm N/A 120 mm N/A 126 mm N/A 45 mm N/A
16610
144.76
Unit of Measure
« 126 127 128 129 130 »