KHK Gears US
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
259 Elm Place
Mineola, NY 11501
E-Mail: info@khkgears.us
Phone: (516) 248-3850
Website: Clients Website
The SS Spur Gears are made from carbon steel and are NOT hardened. However, the SS-H Spur Gears do have the gear teeth hardened. These Spur Gears are economically priced, general usage gears, with a large selection of modules and numbers of teeth. These Spur Gears are easily customizable and J Series configurations of these Spur Gears are also available.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Please note that all J-Series, E-Series, F-Series, H-Series, HJ-Series & S-Series products are made-to-order, noncancellable, and non-returnable.
Item # |
Sell Price |
CAD |
Bore Type |
Module |
No. of Teeth |
Shape |
Bore Diameter (A) |
Pitch Diameter (C) |
Outer Diameter (D) |
Total Length (G) |
Internal ID |
Sell Price 1 Value |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SS3-40J40 | $144.76 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 40 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16611 |
144.76 |
| SS3-40J45 | $144.76 |
N/A
|
N/A Finished | N/A 3 | N/A 40 | N/A S1K | N/A 45 mm | N/A 120 mm | N/A 126 mm | N/A 45 mm |
N/A
16612 |
144.76 |
| SS3-42J25 | $137.54 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S1K | N/A 25 mm | N/A 126 mm | N/A 132 mm | N/A 45 mm |
N/A
16627 |
137.54 |
| SS3-42J28 | $156.85 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S1K | N/A 28 mm | N/A 126 mm | N/A 132 mm | N/A 45 mm |
N/A
16628 |
156.85 |
| SS3-42J30 | $156.85 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S1K | N/A 30 mm | N/A 126 mm | N/A 132 mm | N/A 45 mm |
N/A
16629 |
156.85 |
| SS3-42J32 | $156.85 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S1K | N/A 32 mm | N/A 126 mm | N/A 132 mm | N/A 45 mm |
N/A
16630 |
156.85 |
| SS3-42J35 | $156.85 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S1K | N/A 35 mm | N/A 126 mm | N/A 132 mm | N/A 45 mm |
N/A
16631 |
156.85 |
| SS3-42J40 | $156.85 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S1K | N/A 40 mm | N/A 126 mm | N/A 132 mm | N/A 45 mm |
N/A
16632 |
156.85 |
| SS3-42J45 | $150.18 |
N/A
|
N/A Finished | N/A 3 | N/A 42 | N/A S1K | N/A 45 mm | N/A 126 mm | N/A 132 mm | N/A 45 mm |
N/A
16633 |
150.18 |
| SS3-44J25 | $151.13 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A S1K | N/A 25 mm | N/A 132 mm | N/A 138 mm | N/A 45 mm |
N/A
16648 |
151.13 |
| SS3-44J28 | $170.19 | N/A | N/A Finished | N/A 3 | N/A 44 | N/A S1K | N/A 28 mm | N/A 132 mm | N/A 138 mm | N/A 45 mm |
N/A
16649 |
170.19 |
| SS3-44J30 | $170.19 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A S1K | N/A 30 mm | N/A 132 mm | N/A 138 mm | N/A 45 mm |
N/A
16650 |
170.19 |
| SS3-44J32 | $170.19 | N/A | N/A Finished | N/A 3 | N/A 44 | N/A S1K | N/A 32 mm | N/A 132 mm | N/A 138 mm | N/A 45 mm |
N/A
16651 |
170.19 |
| SS3-44J35 | $163.52 | N/A | N/A Finished | N/A 3 | N/A 44 | N/A S1K | N/A 35 mm | N/A 132 mm | N/A 138 mm | N/A 45 mm |
N/A
16652 |
163.52 |
| SS3-44J40 | $163.52 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A S1K | N/A 40 mm | N/A 132 mm | N/A 138 mm | N/A 45 mm |
N/A
16653 |
163.52 |
| SS3-44J45 | $163.52 |
N/A
|
N/A Finished | N/A 3 | N/A 44 | N/A S1K | N/A 45 mm | N/A 132 mm | N/A 138 mm | N/A 45 mm |
N/A
16654 |
163.52 |
| SS3-45J25 | $151.45 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S1K | N/A 25 mm | N/A 135 mm | N/A 141 mm | N/A 45 mm |
N/A
16669 |
151.45 |
| SS3-45J28 | $170.51 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S1K | N/A 28 mm | N/A 135 mm | N/A 141 mm | N/A 45 mm |
N/A
16670 |
170.51 |
| SS3-45J30 | $170.51 | N/A | N/A Finished | N/A 3 | N/A 45 | N/A S1K | N/A 30 mm | N/A 135 mm | N/A 141 mm | N/A 45 mm |
N/A
16671 |
170.51 |
| SS3-45J32 | $170.51 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S1K | N/A 32 mm | N/A 135 mm | N/A 141 mm | N/A 45 mm |
N/A
16672 |
170.51 |
| SS3-45J35 | $170.51 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S1K | N/A 35 mm | N/A 135 mm | N/A 141 mm | N/A 45 mm |
N/A
16673 |
170.51 |
| SS3-45J40 | $170.51 | N/A | N/A Finished | N/A 3 | N/A 45 | N/A S1K | N/A 40 mm | N/A 135 mm | N/A 141 mm | N/A 45 mm |
N/A
16674 |
170.51 |
| SS3-45J45 | $163.84 |
N/A
|
N/A Finished | N/A 3 | N/A 45 | N/A S1K | N/A 45 mm | N/A 135 mm | N/A 141 mm | N/A 45 mm |
N/A
16675 |
163.84 |
| SS3-46J25 | $152.32 |
N/A
|
N/A Finished | N/A 3 | N/A 46 | N/A S1K | N/A 25 mm | N/A 138 mm | N/A 144 mm | N/A 45 mm |
N/A
16690 |
152.32 |
| SS3-46J28 | $171.38 |
N/A
|
N/A Finished | N/A 3 | N/A 46 | N/A S1K | N/A 28 mm | N/A 138 mm | N/A 144 mm | N/A 45 mm |
N/A
16691 |
171.38 |